(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Dies -Small, Straight Type- (Part Numbers)

Block Dies  -Small, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Scrap Retention: W/O

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBLD0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]
SBLD0303-LC[10-24.9/0.1]-P[0.6-1/0.01]
SBLD0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SBLD0403-LC[10-24.9/0.1]-P[0.6-2/0.01]
SBLD0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SBLD0404-LC[10-24.9/0.1]-P[0.6-2/0.01]
SBLD0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLD0503-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLD0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLD0504-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLD0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLD0505-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLDD0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDD0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDD0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDD0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDD0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDD0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDD0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDD0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDD0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDD0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDD0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDD0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDE0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDE0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDE0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDE0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDE0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDE0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDE0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDG0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDG0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDG0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDG0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDG0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDG0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDG0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDR0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]-R[0.15-1.49/0.01]
SBLDR0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]-R[0.15-1.49/0.01]
SBLDR0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.49/0.01]
SBLDR0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.49/0.01]
SBLDR0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.99/0.01]
SBLDR0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.99/0.01]
SBLDR0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.49/0.01]
SBLDR0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.49/0.01]
SBLDR0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.99/0.01]
SBLDR0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.99/0.01]
SBLDR0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-2.99/0.01]
SBLDR0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-2.99/0.01]
SPBLD0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]
SPBLD0303-LC[10-24.9/0.1]-P[0.6-1/0.01]
SPBLD0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SPBLD0403-LC[10-25/0.1]-P[0.6-2/0.01]
SPBLD0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SPBLD0404-LC[10-25/0.1]-P[0.6-2/0.01]
SPBLD0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SPBLD0503-LC[10-25/0.1]-P[0.6-3/0.01]
SPBLD0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SPBLD0504-LC[10-25/0.1]-P[0.6-3/0.01]
SPBLD0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SPBLD0505-LC[10-25/0.1]-P[0.6-3/0.01]
SPBLDD0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDD0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDD0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDD0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDD0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDD0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDD0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDD0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDD0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDD0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDD0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDD0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDE0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDE0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDE0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDE0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDE0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDE0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10ASKD11 Equivalent3310 ~ 25-0.6 ~ 1--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent33-10 ~ 24.90.6 ~ 1--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent4310 ~ 25-0.6 ~ 2--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent43-10 ~ 24.90.6 ~ 2--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent4410 ~ 25-0.6 ~ 2--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent44-10 ~ 24.90.6 ~ 2--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent5310 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent53-10 ~ 24.90.6 ~ 3--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent5410 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent54-10 ~ 24.90.6 ~ 3--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent5510 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10ASKD11 Equivalent55-10 ~ 24.90.6 ~ 3--
1 Piece(s)

10 Days or more

10DSKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10DSKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10DSKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DSKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DSKD11 Equivalent4410 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DSKD11 Equivalent44-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DSKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DSKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10ESKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10ESKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10ESKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10ESKD11 Equivalent4410 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10ESKD11 Equivalent44-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10ESKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10ESKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10GSKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10GSKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10GSKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10GSKD11 Equivalent4410 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10GSKD11 Equivalent44-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10GSKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10GSKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent3310 ~ 25-0.6 ~ 10.15 ~ 1.490.6 ~ 1
1 Piece(s)

10 Days or more

10RSKD11 Equivalent33-10 ~ 24.90.6 ~ 10.15 ~ 1.490.6 ~ 1
1 Piece(s)

10 Days or more

10RSKD11 Equivalent4310 ~ 25-0.6 ~ 20.15 ~ 1.490.6 ~ 2
1 Piece(s)

10 Days or more

10RSKD11 Equivalent43-10 ~ 24.90.6 ~ 20.15 ~ 1.490.6 ~ 2
1 Piece(s)

10 Days or more

10RSKD11 Equivalent4410 ~ 25-0.6 ~ 20.15 ~ 1.990.6 ~ 2
1 Piece(s)

10 Days or more

10RSKD11 Equivalent44-10 ~ 24.90.6 ~ 20.15 ~ 1.990.6 ~ 2
1 Piece(s)

10 Days or more

10RSKD11 Equivalent5310 ~ 25-0.6 ~ 30.15 ~ 1.490.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent53-10 ~ 24.90.6 ~ 30.15 ~ 1.490.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent5410 ~ 25-0.6 ~ 30.15 ~ 1.990.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent54-10 ~ 24.90.6 ~ 30.15 ~ 1.990.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent5510 ~ 25-0.6 ~ 30.15 ~ 2.990.6 ~ 3
1 Piece(s)

10 Days or more

10RSKD11 Equivalent55-10 ~ 24.90.6 ~ 30.15 ~ 2.990.6 ~ 3
1 Piece(s)

10 Days or more

10APowdered high-speed steel3310 ~ 25-0.6 ~ 1--
1 Piece(s)

10 Days or more

10APowdered high-speed steel33-10 ~ 24.90.6 ~ 1--
1 Piece(s)

10 Days or more

10APowdered high-speed steel4310 ~ 25-0.6 ~ 2--
1 Piece(s)

10 Days or more

10APowdered high-speed steel43-10 ~ 250.6 ~ 2--
1 Piece(s)

10 Days or more

10APowdered high-speed steel4410 ~ 25-0.6 ~ 2--
1 Piece(s)

10 Days or more

10APowdered high-speed steel44-10 ~ 250.6 ~ 2--
1 Piece(s)

10 Days or more

10APowdered high-speed steel5310 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10APowdered high-speed steel53-10 ~ 250.6 ~ 3--
1 Piece(s)

10 Days or more

10APowdered high-speed steel5410 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10APowdered high-speed steel54-10 ~ 250.6 ~ 3--
1 Piece(s)

10 Days or more

10APowdered high-speed steel5510 ~ 25-0.6 ~ 3--
1 Piece(s)

10 Days or more

10APowdered high-speed steel55-10 ~ 250.6 ~ 3--
1 Piece(s)

10 Days or more

10DPowdered high-speed steel3310 ~ 25-0.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10DPowdered high-speed steel33-10 ~ 24.90.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10DPowdered high-speed steel4310 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DPowdered high-speed steel43-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DPowdered high-speed steel4410 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DPowdered high-speed steel44-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10DPowdered high-speed steel5310 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DPowdered high-speed steel53-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DPowdered high-speed steel5410 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DPowdered high-speed steel54-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DPowdered high-speed steel5510 ~ 25-0.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10DPowdered high-speed steel55-10 ~ 24.90.6 ~ 3-0.6 ~ 3
1 Piece(s)

10 Days or more

10EPowdered high-speed steel3310 ~ 25-0.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10EPowdered high-speed steel33-10 ~ 24.90.6 ~ 1-0.6 ~ 1
1 Piece(s)

10 Days or more

10EPowdered high-speed steel4310 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10EPowdered high-speed steel43-10 ~ 24.90.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10EPowdered high-speed steel4410 ~ 25-0.6 ~ 2-0.6 ~ 2
1 Piece(s)

10 Days or more

10EPowdered high-speed steel44-10 ~ 24.90.6 ~ 2-0.6 ~ 2

Loading...

 

Basic Information

Shank type Straight Scrap retention W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.