(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Holders (Part Numbers)

Flange Holders

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Normal
•With/without jector: W/O
•Shank Mounting Part Shape: Single-flanged

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFW1310-[13,​16,​20,​25]
HFW1310-LC[21-24/1]
HFW1313-[13,​16,​20,​25]
HFW1313-LC[21-24/1]
HFW1610-[13,​16,​20,​25]
HFW1610-LC[21-24/1]
HFW1613-[13,​16,​20,​25]
HFW1613-LC[21-24/1]
HFW2010-[13,​16,​20,​25]
HFW2010-LC[21-24/1]
HFW2013-[13,​16,​20,​25]
HFW2013-LC[21-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSV (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10131013 ~ 25-
1 Piece(s)

8 Days or more

101310-21 ~ 24
1 Piece(s)

8 Days or more

10131313 ~ 25-
1 Piece(s)

8 Days or more

101313-21 ~ 24
1 Piece(s)

8 Days or more

10161013 ~ 25-
1 Piece(s)

8 Days or more

101610-21 ~ 24
1 Piece(s)

8 Days or more

10161313 ~ 25-
1 Piece(s)

8 Days or more

101613-21 ~ 24
1 Piece(s)

8 Days or more

10201013 ~ 25-
1 Piece(s)

8 Days or more

102010-21 ~ 24
1 Piece(s)

8 Days or more

10201313 ~ 25-
1 Piece(s)

8 Days or more

102013-21 ~ 24

Loading...

  1. 1
 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None
Shank (mounting part) shape Single-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.