(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Punches -TiCN Coating- (Part Numbers)

Straight Punches -TiCN Coating-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Straight Punches -TiCN Coating-
  • Straight Punches -TiCN Coating-
  • Straight Punches -TiCN Coating-
  • Straight Punches -TiCN Coating-

•Shank Type: Straight
•With/without jector: W/O
•Surface Treatment: TiCN

  • SKH51
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-HSKCD-[40-80/10]-P[2-30/0.01]-W[2-30/0.01]-K[0,​90]-T[2-70/0.1]
H-HSKCD-[90,​100]-P[2-30/0.01]-W[2-30/0.01]-K[0,​90]-T[2-70/0.1]
H-HSKCD-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-K[0,​90]-T[2-70/0.1]
H-HSKCE-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCE-[90,​100]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCE-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCG-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCG-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCR-[40-80/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCR-[90,​100]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]-T[2-70/0.1]-K[0,​90]
H-HSKCR-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]-T[2-70/0.1]-K[0,​90]
H-HSMCD-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCD-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCE-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCE-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCG-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCG-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-HSMCR-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.2-15/0.01]
H-HSMCR-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.2-15/0.01]
H-HSPCD-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCD-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCE-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCE-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCG-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCG-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]
H-HSPCR-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]
H-HSPCR-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]
H-PHKCD-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-K[0,​90]-T[2-70/0.1]
H-PHKCD-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-K[0,​90]-T[2-70/0.1]
H-PHKCE-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-PHKCE-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-PHKCG-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-PHKCG-LC[30-99.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-T[2-70/0.1]-K[0,​90]
H-PHKCR-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]-T[2-70/0.1]-K[0,​90]
H-PHKCR-LC[30-79.9/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]-T[2-70/0.1]-K[0,​90]
H-PHMCD-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCD-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCE-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCE-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCG-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCG-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]
H-PHMCR-[40-100/10]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.2-15/0.01]
H-PHMCR-LC[30-100/0.1]-P[4.01-30/0.01]-W[4.01-30/0.01]-R[0.2-15/0.01]
H-PHPCD-[40-100/10]-P[5.01-30/0.01]-W[2-30/0.01]
H-PHPCD-[90,​100]-P[5.01-30/0.01]-W[2-30/0.01]
H-PHPCD-LC[30-100/0.1]-P[5.01-30/0.01]-W[2-30/0.01]
H-PHPCE-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]
H-PHPCE-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]
H-PHPCG-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]
H-PHPCG-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]
H-PHPCR-[40-100/10]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]
H-PHPCR-LC[30-100/0.1]-P[2-30/0.01]-W[2-30/0.01]-R[0.2-15/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentWith key groove0 ~ 9040 ~ 80-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentWith key groove0 ~ 9090 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentWith key groove0 ~ 90-30 ~ 99.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentWith key groove0 ~ 9040 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentWith key groove0 ~ 9090 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentWith key groove0 ~ 90-30 ~ 99.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentWith key groove0 ~ 9040 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentWith key groove0 ~ 90-30 ~ 99.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentWith key groove0 ~ 9040 ~ 80-2 ~ 300.2 ~ 152 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentWith key groove0 ~ 9090 ~ 100-2 ~ 300.2 ~ 152 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentWith key groove0 ~ 90-30 ~ 99.92 ~ 300.2 ~ 152 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentTapped-40 ~ 100-4.01 ~ 300.2 ~ 15-4.01 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentTapped--30 ~ 1004.01 ~ 300.2 ~ 15-4.01 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentStandard-40 ~ 100-2 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10DSKH51 EquivalentStandard--30 ~ 1002 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentStandard-40 ~ 100-2 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10ESKH51 EquivalentStandard--30 ~ 1002 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentStandard-40 ~ 100-2 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10GSKH51 EquivalentStandard--30 ~ 1002 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentStandard-40 ~ 100-2 ~ 300.2 ~ 15-2 ~ 30
1 Piece(s)

13 Days or more

10RSKH51 EquivalentStandard--30 ~ 1002 ~ 300.2 ~ 15-2 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelWith key groove0 ~ 9040 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelWith key groove0 ~ 9040 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelWith key groove0 ~ 90-30 ~ 99.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelWith key groove0 ~ 9040 ~ 100-2 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelWith key groove0 ~ 90-30 ~ 99.92 ~ 30-2 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelWith key groove0 ~ 9040 ~ 100-2 ~ 300.2 ~ 152 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelWith key groove0 ~ 90-30 ~ 79.92 ~ 300.2 ~ 152 ~ 702 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelTapped-40 ~ 100-4.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelTapped--30 ~ 1004.01 ~ 30--4.01 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelTapped-40 ~ 100-4.01 ~ 300.2 ~ 15-4.01 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelTapped--30 ~ 1004.01 ~ 300.2 ~ 15-4.01 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelStandard-40 ~ 100-5.01 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelStandard-90 ~ 100-5.01 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10DPowdered high-speed steelStandard--30 ~ 1005.01 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelStandard-40 ~ 100-2 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10EPowdered high-speed steelStandard--30 ~ 1002 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelStandard-40 ~ 100-2 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10GPowdered high-speed steelStandard--30 ~ 1002 ~ 30--2 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelStandard-40 ~ 100-2 ~ 300.2 ~ 15-2 ~ 30
1 Piece(s)

13 Days or more

10RPowdered high-speed steelStandard--30 ~ 1002 ~ 300.2 ~ 15-2 ~ 30

Loading...

  1. 1
 

Basic Information

Shank type Straight With/without jector W/O Surface treatment TiCN

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.