(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Block Punches -HW Coating- (Part Numbers)

Jector Block Punches  -HW Coating-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Jector Block Punches  -HW Coating-
  • Jector Block Punches  -HW Coating-
  • Jector Block Punches  -HW Coating-
  • Jector Block Punches  -HW Coating-
  • Jector Block Punches  -HW Coating-

•Shank Type: Normal
•With/without jector: With
•Surface Treatment: HW coating

  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-HSJFDL0606-[40-80/10]-P[3-6/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL0606-LC[32-79.9/0.1]-P[3-6/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL0806-[40-80/10]-P[3-8/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL0806-LC[32-79.9/0.1]-P[3-8/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL0808-[40-80/10]-P[3-8/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL0808-LC[32-79.9/0.1]-P[3-8/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1006-[40-80/10]-P[4-10/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1006-LC[32-79.9/0.1]-P[4-10/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1008-[40-80/10]-P[4-10/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1008-LC[32-79.9/0.1]-P[4-10/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1010-[40-80/10]-P[4-10/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1010-LC[32-79.9/0.1]-P[4-10/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1306-[40-80/10]-P[5-13/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1306-LC[32-79.9/0.1]-P[5-13/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1308-[40-80/10]-P[5-13/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1308-LC[32-79.9/0.1]-P[5-13/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1310-[40-80/10]-P[5-13/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1310-LC[32-79.9/0.1]-P[5-13/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1313-[40-80/10]-P[5-13/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1313-LC[32-79.9/0.1]-P[5-13/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1606-[40-80/10]-P[7-16/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1606-LC[32-79.9/0.1]-P[7-16/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1608-[40-80/10]-P[7-16/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1608-LC[32-79.9/0.1]-P[7-16/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1610-[40-80/10]-P[7-16/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1610-LC[32-79.9/0.1]-P[7-16/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1613-[40-80/10]-P[7-16/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1613-LC[32-79.9/0.1]-P[7-16/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1616-[40-80/10]-P[7-16/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL1616-LC[32-79.9/0.1]-P[7-16/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2006-[40-80/10]-P[8-20/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2006-LC[32-79.9/0.1]-P[8-20/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2008-[40-80/10]-P[8-20/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2008-LC[32-79.9/0.1]-P[8-20/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2010-[40-80/10]-P[8-20/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2010-LC[32-79.9/0.1]-P[8-20/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2013-[40-80/10]-P[8-20/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2013-LC[32-79.9/0.1]-P[8-20/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2016-[40-80/10]-P[8-20/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2016-LC[32-79.9/0.1]-P[8-20/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2020-[40-80/10]-P[8-20/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2020-LC[32-79.9/0.1]-P[8-20/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2206-[40-80/10]-P[9-22/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2206-LC[32-79.9/0.1]-P[9-22/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2208-[40-80/10]-P[9-22/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2208-LC[32-79.9/0.1]-P[9-22/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2210-[40-80/10]-P[9-22/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2210-LC[32-79.9/0.1]-P[9-22/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2213-[40-80/10]-P[9-22/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2213-LC[32-79.9/0.1]-P[9-22/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2216-[40-80/10]-P[9-22/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2216-LC[32-79.9/0.1]-P[9-22/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2220-[40-80/10]-P[9-22/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2220-LC[32-79.9/0.1]-P[9-22/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2222-[40-80/10]-P[9-22/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2222-LC[32-79.9/0.1]-P[9-22/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2506-[40-80/10]-P[10-25/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2506-LC[32-79.9/0.1]-P[10-25/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2508-[40-80/10]-P[10-25/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2508-LC[32-79.9/0.1]-P[10-25/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2510-[40-80/10]-P[10-25/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2510-LC[32-79.9/0.1]-P[10-25/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2513-[40-80/10]-P[10-25/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2513-LC[32-79.9/0.1]-P[10-25/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2516-[40-80/10]-P[10-25/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2516-LC[32-79.9/0.1]-P[10-25/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2520-[40-80/10]-P[10-25/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2520-LC[32-79.9/0.1]-P[10-25/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2522-[40-80/10]-P[10-25/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2522-LC[32-79.9/0.1]-P[10-25/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2525-[40-80/10]-P[10-25/0.01]-W[6-25/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2525-LC[32-79.9/0.1]-P[10-25/0.01]-W[6-25/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2806-[40-80/10]-P[12-28/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2806-LC[32-79.9/0.1]-P[12-28/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2808-[40-80/10]-P[12-28/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2808-LC[32-79.9/0.1]-P[12-28/0.01]-W[2-8/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2810-[40-80/10]-P[12-28/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2810-LC[32-79.9/0.1]-P[12-28/0.01]-W[3-10/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2813-[40-80/10]-P[12-28/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2813-LC[32-79.9/0.1]-P[12-28/0.01]-W[4-13/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2816-[40-80/10]-P[12-28/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2816-LC[32-79.9/0.1]-P[12-28/0.01]-W[5-16/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2820-[40-80/10]-P[12-28/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2820-LC[32-79.9/0.1]-P[12-28/0.01]-W[6-20/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2822-[40-80/10]-P[12-28/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2822-LC[32-79.9/0.1]-P[12-28/0.01]-W[6-22/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2825-[40-80/10]-P[12-28/0.01]-W[6-25/0.01]-F[0,​90,​180,​270]
HW-HSJFDL2825-LC[32-79.9/0.1]-P[12-28/0.01]-W[6-25/0.01]-F[0,​90,​180,​270]
HW-HSJFDL3006-[40-80/10]-P[12-30/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
HW-HSJFDL3006-LC[32-79.9/0.1]-P[12-30/0.01]-W[2-6/0.01]-F[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape Tip length V (Shank)
(mm)
H (Shank)
(mm)
F F (Flange position designation)
(°)
K K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF WF (Flange position designation)
(°)
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL660 ~ 270---40 ~ 80-3 ~ 6---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL660 ~ 270----32 ~ 79.93 ~ 6---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL860 ~ 270---40 ~ 80-3 ~ 8---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL860 ~ 270----32 ~ 79.93 ~ 8---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL880 ~ 270---40 ~ 80-3 ~ 8---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL880 ~ 270----32 ~ 79.93 ~ 8---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1060 ~ 270---40 ~ 80-4 ~ 10---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1060 ~ 270----32 ~ 79.94 ~ 10---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1080 ~ 270---40 ~ 80-4 ~ 10---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1080 ~ 270----32 ~ 79.94 ~ 10---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL10100 ~ 270---40 ~ 80-4 ~ 10---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL10100 ~ 270----32 ~ 79.94 ~ 10---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1360 ~ 270---40 ~ 80-5 ~ 13---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1360 ~ 270----32 ~ 79.95 ~ 13---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1380 ~ 270---40 ~ 80-5 ~ 13---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1380 ~ 270----32 ~ 79.95 ~ 13---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL13100 ~ 270---40 ~ 80-5 ~ 13---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL13100 ~ 270----32 ~ 79.95 ~ 13---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL13130 ~ 270---40 ~ 80-5 ~ 13---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL13130 ~ 270----32 ~ 79.95 ~ 13---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1660 ~ 270---40 ~ 80-7 ~ 16---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1660 ~ 270----32 ~ 79.97 ~ 16---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1680 ~ 270---40 ~ 80-7 ~ 16---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL1680 ~ 270----32 ~ 79.97 ~ 16---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16100 ~ 270---40 ~ 80-7 ~ 16---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16100 ~ 270----32 ~ 79.97 ~ 16---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16130 ~ 270---40 ~ 80-7 ~ 16---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16130 ~ 270----32 ~ 79.97 ~ 16---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16160 ~ 270---40 ~ 80-7 ~ 16---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL16160 ~ 270----32 ~ 79.97 ~ 16---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2060 ~ 270---40 ~ 80-8 ~ 20---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2060 ~ 270----32 ~ 79.98 ~ 20---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2080 ~ 270---40 ~ 80-8 ~ 20---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2080 ~ 270----32 ~ 79.98 ~ 20---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20100 ~ 270---40 ~ 80-8 ~ 20---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20100 ~ 270----32 ~ 79.98 ~ 20---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20130 ~ 270---40 ~ 80-8 ~ 20---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20130 ~ 270----32 ~ 79.98 ~ 20---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20160 ~ 270---40 ~ 80-8 ~ 20---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20160 ~ 270----32 ~ 79.98 ~ 20---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20200 ~ 270---40 ~ 80-8 ~ 20---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL20200 ~ 270----32 ~ 79.98 ~ 20---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2260 ~ 270---40 ~ 80-9 ~ 22---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2260 ~ 270----32 ~ 79.99 ~ 22---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2280 ~ 270---40 ~ 80-9 ~ 22---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2280 ~ 270----32 ~ 79.99 ~ 22---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22100 ~ 270---40 ~ 80-9 ~ 22---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22100 ~ 270----32 ~ 79.99 ~ 22---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22130 ~ 270---40 ~ 80-9 ~ 22---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22130 ~ 270----32 ~ 79.99 ~ 22---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22160 ~ 270---40 ~ 80-9 ~ 22---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22160 ~ 270----32 ~ 79.99 ~ 22---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22200 ~ 270---40 ~ 80-9 ~ 22---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22200 ~ 270----32 ~ 79.99 ~ 22---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22220 ~ 270---40 ~ 80-9 ~ 22---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL22220 ~ 270----32 ~ 79.99 ~ 22---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2560 ~ 270---40 ~ 80-10 ~ 25---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2560 ~ 270----32 ~ 79.910 ~ 25---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2580 ~ 270---40 ~ 80-10 ~ 25---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2580 ~ 270----32 ~ 79.910 ~ 25---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25100 ~ 270---40 ~ 80-10 ~ 25---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25100 ~ 270----32 ~ 79.910 ~ 25---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25130 ~ 270---40 ~ 80-10 ~ 25---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25130 ~ 270----32 ~ 79.910 ~ 25---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25160 ~ 270---40 ~ 80-10 ~ 25---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25160 ~ 270----32 ~ 79.910 ~ 25---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25200 ~ 270---40 ~ 80-10 ~ 25---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25200 ~ 270----32 ~ 79.910 ~ 25---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25220 ~ 270---40 ~ 80-10 ~ 25---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25220 ~ 270----32 ~ 79.910 ~ 25---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25250 ~ 270---40 ~ 80-10 ~ 25---6 ~ 25--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL25250 ~ 270----32 ~ 79.910 ~ 25---6 ~ 25--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2860 ~ 270---40 ~ 80-12 ~ 28---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2860 ~ 270----32 ~ 79.912 ~ 28---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2880 ~ 270---40 ~ 80-12 ~ 28---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL2880 ~ 270----32 ~ 79.912 ~ 28---2 ~ 8--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28100 ~ 270---40 ~ 80-12 ~ 28---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28100 ~ 270----32 ~ 79.912 ~ 28---3 ~ 10--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28130 ~ 270---40 ~ 80-12 ~ 28---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28130 ~ 270----32 ~ 79.912 ~ 28---4 ~ 13--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28160 ~ 270---40 ~ 80-12 ~ 28---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28160 ~ 270----32 ~ 79.912 ~ 28---5 ~ 16--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28200 ~ 270---40 ~ 80-12 ~ 28---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28200 ~ 270----32 ~ 79.912 ~ 28---6 ~ 20--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28220 ~ 270---40 ~ 80-12 ~ 28---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28220 ~ 270----32 ~ 79.912 ~ 28---6 ~ 22--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28250 ~ 270---40 ~ 80-12 ~ 28---6 ~ 25--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL28250 ~ 270----32 ~ 79.912 ~ 28---6 ~ 25--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL3060 ~ 270---40 ~ 80-12 ~ 30---2 ~ 6--
1 Piece(s)

18 Days or more

10DSKH51 EquivalentSingle-flangedL3060 ~ 270----32 ~ 79.912 ~ 30---2 ~ 6--

Loading...

 

Basic Information

Shank type Normal With/without jector With Surface treatment HW coating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.