(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches (for Heavy Load) -Flange Thickness 10mm, Double Flanges Type- (Part Numbers)

Block Punches (for Heavy Load) -Flange Thickness 10mm, Double Flanges Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Normal
•With/without jector: W/O
•Shank Mounting Part Shape: Double-flanged

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHSWDL0606-[50-80/10]-P[3-6/0.01]-W[1-6/0.01]
AHSWDL0606-[50-80/10]-P[3-6/0.01]-WC[0-1.49/0.01]
AHSWDL0606-[50-80/10]-PC[1-2.99/0.01]-W[1-6/0.01]
AHSWDL0606-[50-80/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
AHSWDL0606-LC[38-80/0.1]-P[3-6/0.01]-W[1-6/0.01]
AHSWDL0606-LC[38-80/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]
AHSWDL0606-LC[38-80/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]
AHSWDL0606-LC[38-80/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
AHSWDL0806-[50-80/10]-P[3-8/0.01]-W[1-6/0.01]
AHSWDL0806-[50-80/10]-P[3-8/0.01]-WC[0-1.49/0.01]
AHSWDL0806-[50-80/10]-PC[2-2.99/0.01]-W[1-6/0.01]
AHSWDL0806-[50-80/10]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
AHSWDL0806-LC[38-80/0.1]-P[3-8/0.01]-W[1-6/0.01]
AHSWDL0806-LC[38-80/0.1]-P[3-8/0.01]-WC[0-1.49/0.01]
AHSWDL0806-LC[38-80/0.1]-PC[2-2.99/0.01]-W[1-6/0.01]
AHSWDL0806-LC[38-80/0.1]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
AHSWDL0808-[50-80/10]-P[3-8/0.01]-W[2-8/0.01]
AHSWDL0808-[50-80/10]-P[3-8/0.01]-WC[1-1.99/0.01]
AHSWDL0808-[50-80/10]-PC[2-2.99/0.01]-W[2-8/0.01]
AHSWDL0808-[50-80/10]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
AHSWDL0808-LC[38-80/0.1]-P[3-8/0.01]-W[2-8/0.01]
AHSWDL0808-LC[38-80/0.1]-P[3-8/0.01]-WC[1-1.99/0.01]
AHSWDL0808-LC[38-80/0.1]-PC[2-2.99/0.01]-W[2-8/0.01]
AHSWDL0808-LC[38-80/0.1]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
AHSWDL1006-[50-80/10]-P[4-10/0.01]-W[1-6/0.01]
AHSWDL1006-[50-80/10]-P[4-10/0.01]-WC[0-1.49/0.01]
AHSWDL1006-[50-80/10]-PC[3-3.99/0.01]-W[1-6/0.01]
AHSWDL1006-[50-80/10]-PC[3-3.99/0.01]-WC[0-1.49/0.01]
AHSWDL1006-LC[38-80/0.1]-P[4-10/0.01]-W[1-6/0.01]
AHSWDL1006-LC[38-80/0.1]-P[4-10/0.01]-WC[0-1.49/0.01]
AHSWDL1006-LC[38-80/0.1]-PC[3-3.99/0.01]-W[1-6/0.01]
AHSWDL1006-LC[38-80/0.1]-PC[3-3.99/0.01]-WC[0-1.49/0.01]
AHSWDL1008-[50-80/10]-P[4-10/0.01]-W[2-8/0.01]
AHSWDL1008-[50-80/10]-P[4-10/0.01]-WC[1-1.99/0.01]
AHSWDL1008-[50-80/10]-PC[3-3.99/0.01]-W[2-8/0.01]
AHSWDL1008-[50-80/10]-PC[3-3.99/0.01]-WC[1-1.99/0.01]
AHSWDL1008-LC[38-80/0.1]-P[4-10/0.01]-W[2-8/0.01]
AHSWDL1008-LC[38-80/0.1]-P[4-10/0.01]-WC[1-1.99/0.01]
AHSWDL1008-LC[38-80/0.1]-PC[3-3.99/0.01]-W[2-8/0.01]
AHSWDL1008-LC[38-80/0.1]-PC[3-3.99/0.01]-WC[1-1.99/0.01]
AHSWDL1010-[50-80/10]-P[4-10/0.01]-W[2-10/0.01]
AHSWDL1010-[50-80/10]-P[4-10/0.01]-WC[1-2.49/0.01]
AHSWDL1010-[50-80/10]-PC[3-3.99/0.01]-W[2-10/0.01]
AHSWDL1010-[50-80/10]-PC[3-3.99/0.01]-WC[1-2.49/0.01]
AHSWDL1010-LC[38-80/0.1]-P[4-10/0.01]-W[2-10/0.01]
AHSWDL1010-LC[38-80/0.1]-P[4-10/0.01]-WC[1-2.49/0.01]
AHSWDL1010-LC[38-80/0.1]-PC[3-3.99/0.01]-W[2-10/0.01]
AHSWDL1010-LC[38-80/0.1]-PC[3-3.99/0.01]-WC[1-2.49/0.01]
AHSWDL1306-[50-80/10]-P[5-13/0.01]-W[1-6/0.01]
AHSWDL1306-[50-80/10]-P[5-13/0.01]-WC[0-1.49/0.01]
AHSWDL1306-[50-80/10]-PC[3-4.99/0.01]-W[1-6/0.01]
AHSWDL1306-[50-80/10]-PC[3-4.99/0.01]-WC[0-1.49/0.01]
AHSWDL1306-LC[38-80/0.1]-P[5-13/0.01]-W[1-6/0.01]
AHSWDL1306-LC[38-80/0.1]-P[5-13/0.01]-WC[0-1.49/0.01]
AHSWDL1306-LC[38-80/0.1]-PC[3-4.99/0.01]-W[1-6/0.01]
AHSWDL1306-LC[38-80/0.1]-PC[3-4.99/0.01]-WC[0-1.49/0.01]
AHSWDL1308-[50-80/10]-P[5-13/0.01]-W[2-8/0.01]
AHSWDL1308-[50-80/10]-P[5-13/0.01]-WC[1-1.99/0.01]
AHSWDL1308-[50-80/10]-PC[3-4.99/0.01]-W[2-8/0.01]
AHSWDL1308-[50-80/10]-PC[3-4.99/0.01]-WC[1-1.99/0.01]
AHSWDL1308-LC[38-80/0.1]-P[5-13/0.01]-W[2-8/0.01]
AHSWDL1308-LC[38-80/0.1]-P[5-13/0.01]-WC[1-1.99/0.01]
AHSWDL1308-LC[38-80/0.1]-PC[3-4.99/0.01]-W[2-8/0.01]
AHSWDL1308-LC[38-80/0.1]-PC[3-4.99/0.01]-WC[1-1.99/0.01]
AHSWDL1310-[50-80/10]-P[5-13/0.01]-W[2-10/0.01]
AHSWDL1310-[50-80/10]-P[5-13/0.01]-WC[1-2.49/0.01]
AHSWDL1310-[50-80/10]-PC[3-4.99/0.01]-W[2-10/0.01]
AHSWDL1310-[50-80/10]-PC[3-4.99/0.01]-WC[1-2.49/0.01]
AHSWDL1310-LC[38-80/0.1]-P[5-13/0.01]-W[2-10/0.01]
AHSWDL1310-LC[38-80/0.1]-P[5-13/0.01]-WC[1-2.49/0.01]
AHSWDL1310-LC[38-80/0.1]-PC[3-4.99/0.01]-W[2-10/0.01]
AHSWDL1310-LC[38-80/0.1]-PC[3-4.99/0.01]-WC[1-2.49/0.01]
AHSWDL1313-[50-80/10]-P[5-13/0.01]-W[3-13/0.01]
AHSWDL1313-[50-80/10]-P[5-13/0.01]-WC[1-2.99/0.01]
AHSWDL1313-[50-80/10]-PC[3-4.99/0.01]-W[3-13/0.01]
AHSWDL1313-[50-80/10]-PC[3-4.99/0.01]-WC[1-2.99/0.01]
AHSWDL1313-LC[38-80/0.1]-P[5-13/0.01]-W[3-13/0.01]
AHSWDL1313-LC[38-80/0.1]-P[5-13/0.01]-WC[1-2.99/0.01]
AHSWDL1313-LC[38-80/0.1]-PC[3-4.99/0.01]-W[3-13/0.01]
AHSWDL1313-LC[38-80/0.1]-PC[3-4.99/0.01]-WC[1-2.99/0.01]
AHSWDL1606-[50-80/10]-P[7-16/0.01]-W[1-6/0.01]
AHSWDL1606-[50-80/10]-P[7-16/0.01]-WC[0-1.49/0.01]
AHSWDL1606-[50-80/10]-PC[4-6.99/0.01]-W[1-6/0.01]
AHSWDL1606-[50-80/10]-PC[4-6.99/0.01]-WC[0-1.49/0.01]
AHSWDL1606-LC[38-80/0.1]-P[7-16/0.01]-W[1-6/0.01]
AHSWDL1606-LC[38-80/0.1]-P[7-16/0.01]-WC[0-1.49/0.01]
AHSWDL1606-LC[38-80/0.1]-PC[4-6.99/0.01]-W[1-6/0.01]
AHSWDL1606-LC[38-80/0.1]-PC[4-6.99/0.01]-WC[0-1.49/0.01]
AHSWDL1608-[50-80/10]-P[7-16/0.01]-W[2-8/0.01]
AHSWDL1608-[50-80/10]-P[7-16/0.01]-WC[1-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6650 ~ 80-3 ~ 6--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6650 ~ 80-3 ~ 6---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6650 ~ 80--1 ~ 2.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6650 ~ 80--1 ~ 2.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-38 ~ 803 ~ 6--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-38 ~ 803 ~ 6---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-38 ~ 80-1 ~ 2.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-38 ~ 80-1 ~ 2.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8650 ~ 80-3 ~ 8--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8650 ~ 80-3 ~ 8---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8650 ~ 80--2 ~ 2.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8650 ~ 80--2 ~ 2.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-38 ~ 803 ~ 8--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-38 ~ 803 ~ 8---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-38 ~ 80-2 ~ 2.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-38 ~ 80-2 ~ 2.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8850 ~ 80-3 ~ 8--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8850 ~ 80-3 ~ 8---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8850 ~ 80--2 ~ 2.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8850 ~ 80--2 ~ 2.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-38 ~ 803 ~ 8--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-38 ~ 803 ~ 8---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-38 ~ 80-2 ~ 2.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-38 ~ 80-2 ~ 2.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10650 ~ 80-4 ~ 10--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10650 ~ 80-4 ~ 10---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10650 ~ 80--3 ~ 3.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10650 ~ 80--3 ~ 3.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-38 ~ 804 ~ 10--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-38 ~ 804 ~ 10---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-38 ~ 80-3 ~ 3.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-38 ~ 80-3 ~ 3.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10850 ~ 80-4 ~ 10--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10850 ~ 80-4 ~ 10---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10850 ~ 80--3 ~ 3.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10850 ~ 80--3 ~ 3.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-38 ~ 804 ~ 10--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-38 ~ 804 ~ 10---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-38 ~ 80-3 ~ 3.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-38 ~ 80-3 ~ 3.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101050 ~ 80-4 ~ 10--2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101050 ~ 80-4 ~ 10---1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101050 ~ 80--3 ~ 3.99-2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101050 ~ 80--3 ~ 3.99--1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-38 ~ 804 ~ 10--2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-38 ~ 804 ~ 10---1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-38 ~ 80-3 ~ 3.99-2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-38 ~ 80-3 ~ 3.99--1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13650 ~ 80-5 ~ 13--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13650 ~ 80-5 ~ 13---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13650 ~ 80--3 ~ 4.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13650 ~ 80--3 ~ 4.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-38 ~ 805 ~ 13--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-38 ~ 805 ~ 13---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-38 ~ 80-3 ~ 4.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-38 ~ 80-3 ~ 4.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13850 ~ 80-5 ~ 13--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13850 ~ 80-5 ~ 13---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13850 ~ 80--3 ~ 4.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13850 ~ 80--3 ~ 4.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-38 ~ 805 ~ 13--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-38 ~ 805 ~ 13---1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-38 ~ 80-3 ~ 4.99-2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-38 ~ 80-3 ~ 4.99--1 ~ 1.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131050 ~ 80-5 ~ 13--2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131050 ~ 80-5 ~ 13---1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131050 ~ 80--3 ~ 4.99-2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131050 ~ 80--3 ~ 4.99--1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-38 ~ 805 ~ 13--2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-38 ~ 805 ~ 13---1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-38 ~ 80-3 ~ 4.99-2 ~ 10-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-38 ~ 80-3 ~ 4.99--1 ~ 2.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131350 ~ 80-5 ~ 13--3 ~ 13-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131350 ~ 80-5 ~ 13---1 ~ 2.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131350 ~ 80--3 ~ 4.99-3 ~ 13-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131350 ~ 80--3 ~ 4.99--1 ~ 2.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-38 ~ 805 ~ 13--3 ~ 13-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-38 ~ 805 ~ 13---1 ~ 2.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-38 ~ 80-3 ~ 4.99-3 ~ 13-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-38 ~ 80-3 ~ 4.99--1 ~ 2.99
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16650 ~ 80-7 ~ 16--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16650 ~ 80-7 ~ 16---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16650 ~ 80--4 ~ 6.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16650 ~ 80--4 ~ 6.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-38 ~ 807 ~ 16--1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-38 ~ 807 ~ 16---0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-38 ~ 80-4 ~ 6.99-1 ~ 6-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-38 ~ 80-4 ~ 6.99--0 ~ 1.49
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16850 ~ 80-7 ~ 16--2 ~ 8-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16850 ~ 80-7 ~ 16---1 ~ 1.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None
Shank (mounting part) shape Double-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.