(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Block Punches -Double Flanges Type- (Part Numbers)

Jector Block Punches  -Double Flanges Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Normal
•With/without jector: With
•Shank Mounting Part Shape: Double-flanged

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HJWDL0606-[40-80/10]-P[3-6/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL0606-LC[34-79.9/0.1]-P[3-6/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL0806-[40-80/10]-P[3-8/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL0806-LC[34-79.9/0.1]-P[3-8/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL0808-[40-80/10]-P[3-8/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL0808-LC[34-79.9/0.1]-P[3-8/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1006-[40-80/10]-P[4-10/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1006-LC[34-79.9/0.1]-P[4-10/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1008-[40-80/10]-P[4-10/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1008-LC[34-79.9/0.1]-P[4-10/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1010-[40-80/10]-P[4-10/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1010-LC[34-79.9/0.1]-P[4-10/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1306-[40-80/10]-P[5-13/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1306-LC[34-79.9/0.1]-P[5-13/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1308-[40-80/10]-P[5-13/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1308-LC[34-79.9/0.1]-P[5-13/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1310-[40-80/10]-P[5-13/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1310-LC[34-79.9/0.1]-P[5-13/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1313-[40-80/10]-P[5-13/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL1313-LC[34-79.9/0.1]-P[5-13/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL1606-[40-80/10]-P[7-16/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1606-LC[34-79.9/0.1]-P[7-16/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL1608-[40-80/10]-P[7-16/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1608-LC[34-79.9/0.1]-P[7-16/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL1610-[40-80/10]-P[7-16/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1610-LC[34-79.9/0.1]-P[7-16/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL1613-[40-80/10]-P[7-16/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL1613-LC[34-79.9/0.1]-P[7-16/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL1616-[40-80/10]-P[7-16/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL1616-LC[34-79.9/0.1]-P[7-16/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2006-[40-80/10]-P[8-20/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2006-LC[34-79.9/0.1]-P[8-20/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2008-[40-80/10]-P[8-20/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2008-LC[34-79.9/0.1]-P[8-20/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2010-[40-80/10]-P[8-20/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2010-LC[34-79.9/0.1]-P[8-20/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2013-[40-80/10]-P[8-20/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2013-LC[34-79.9/0.1]-P[8-20/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2016-[40-80/10]-P[8-20/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2016-LC[34-79.9/0.1]-P[8-20/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2020-[40-80/10]-P[8-20/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2020-LC[34-79.9/0.1]-P[8-20/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2206-[40-80/10]-P[9-22/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2206-LC[34-79.9/0.1]-P[9-22/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2208-[40-80/10]-P[9-22/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2208-LC[34-79.9/0.1]-P[9-22/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2210-[40-80/10]-P[9-22/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2210-LC[34-79.9/0.1]-P[9-22/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2213-[40-80/10]-P[9-22/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2213-LC[34-79.9/0.1]-P[9-22/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2216-[40-80/10]-P[9-22/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2216-LC[34-79.9/0.1]-P[9-22/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2220-[40-80/10]-P[9-22/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2220-LC[34-79.9/0.1]-P[9-22/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2222-[40-80/10]-P[9-22/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2222-LC[34-79.9/0.1]-P[9-22/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2506-[40-80/10]-P[10-25/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2506-LC[34-79.9/0.1]-P[10-25/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2508-[40-80/10]-P[10-25/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2508-LC[34-79.9/0.1]-P[10-25/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2510-[40-80/10]-P[10-25/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2510-LC[34-79.9/0.1]-P[10-25/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2513-[40-80/10]-P[10-25/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2513-LC[34-79.9/0.1]-P[10-25/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2516-[40-80/10]-P[10-25/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2516-LC[34-79.9/0.1]-P[10-25/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2520-[40-80/10]-P[10-25/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2520-LC[34-79.9/0.1]-P[10-25/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2522-[40-80/10]-P[10-25/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2522-LC[34-79.9/0.1]-P[10-25/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2525-[40-80/10]-P[10-25/0.01]-W[6-25/0.01]-WF[0,​90]
HJWDL2525-LC[34-79.9/0.1]-P[10-25/0.01]-W[6-25/0.01]-WF[0,​90]
HJWDL2806-[40-80/10]-P[12-28/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2806-LC[34-79.9/0.1]-P[12-28/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL2808-[40-80/10]-P[12-28/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2808-LC[34-79.9/0.1]-P[12-28/0.01]-W[2-8/0.01]-WF[0,​90]
HJWDL2810-[40-80/10]-P[12-28/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2810-LC[34-79.9/0.1]-P[12-28/0.01]-W[3-10/0.01]-WF[0,​90]
HJWDL2813-[40-80/10]-P[12-28/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2813-LC[34-79.9/0.1]-P[12-28/0.01]-W[4-13/0.01]-WF[0,​90]
HJWDL2816-[40-80/10]-P[12-28/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2816-LC[34-79.9/0.1]-P[12-28/0.01]-W[5-16/0.01]-WF[0,​90]
HJWDL2820-[40-80/10]-P[12-28/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2820-LC[34-79.9/0.1]-P[12-28/0.01]-W[6-20/0.01]-WF[0,​90]
HJWDL2822-[40-80/10]-P[12-28/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2822-LC[34-79.9/0.1]-P[12-28/0.01]-W[6-22/0.01]-WF[0,​90]
HJWDL2825-[40-80/10]-P[12-28/0.01]-W[6-25/0.01]-WF[0,​90]
HJWDL2825-LC[34-79.9/0.1]-P[12-28/0.01]-W[6-25/0.01]-WF[0,​90]
HJWDL3006-[40-80/10]-P[12-30/0.01]-W[2-6/0.01]-WF[0,​90]
HJWDL3006-LC[34-79.9/0.1]-P[12-30/0.01]-W[2-6/0.01]-WF[0,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WF WF (Flange position designation)
(°)
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL6640 ~ 80-3 ~ 6-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL66-34 ~ 79.93 ~ 6-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL8640 ~ 80-3 ~ 8-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL86-34 ~ 79.93 ~ 8-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL8840 ~ 80-3 ~ 8-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL88-34 ~ 79.93 ~ 8-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL10640 ~ 80-4 ~ 10-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL106-34 ~ 79.94 ~ 10-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL10840 ~ 80-4 ~ 10-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL108-34 ~ 79.94 ~ 10-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL101040 ~ 80-4 ~ 10-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1010-34 ~ 79.94 ~ 10-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL13640 ~ 80-5 ~ 13-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL136-34 ~ 79.95 ~ 13-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL13840 ~ 80-5 ~ 13-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL138-34 ~ 79.95 ~ 13-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL131040 ~ 80-5 ~ 13-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1310-34 ~ 79.95 ~ 13-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL131340 ~ 80-5 ~ 13-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1313-34 ~ 79.95 ~ 13-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL16640 ~ 80-7 ~ 16-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL166-34 ~ 79.97 ~ 16-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL16840 ~ 80-7 ~ 16-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL168-34 ~ 79.97 ~ 16-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161040 ~ 80-7 ~ 16-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1610-34 ~ 79.97 ~ 16-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161340 ~ 80-7 ~ 16-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1613-34 ~ 79.97 ~ 16-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161640 ~ 80-7 ~ 16-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1616-34 ~ 79.97 ~ 16-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL20640 ~ 80-8 ~ 20-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL206-34 ~ 79.98 ~ 20-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL20840 ~ 80-8 ~ 20-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL208-34 ~ 79.98 ~ 20-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201040 ~ 80-8 ~ 20-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2010-34 ~ 79.98 ~ 20-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201340 ~ 80-8 ~ 20-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2013-34 ~ 79.98 ~ 20-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201640 ~ 80-8 ~ 20-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2016-34 ~ 79.98 ~ 20-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL202040 ~ 80-8 ~ 20-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2020-34 ~ 79.98 ~ 20-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL22640 ~ 80-9 ~ 22-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL226-34 ~ 79.99 ~ 22-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL22840 ~ 80-9 ~ 22-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL228-34 ~ 79.99 ~ 22-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221040 ~ 80-9 ~ 22-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2210-34 ~ 79.99 ~ 22-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221340 ~ 80-9 ~ 22-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2213-34 ~ 79.99 ~ 22-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221640 ~ 80-9 ~ 22-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2216-34 ~ 79.99 ~ 22-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL222040 ~ 80-9 ~ 22-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2220-34 ~ 79.99 ~ 22-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL222240 ~ 80-9 ~ 22-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2222-34 ~ 79.99 ~ 22-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL25640 ~ 80-10 ~ 25-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL256-34 ~ 79.910 ~ 25-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL25840 ~ 80-10 ~ 25-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL258-34 ~ 79.910 ~ 25-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL251040 ~ 80-10 ~ 25-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2510-34 ~ 79.910 ~ 25-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL251340 ~ 80-10 ~ 25-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2513-34 ~ 79.910 ~ 25-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL251640 ~ 80-10 ~ 25-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2516-34 ~ 79.910 ~ 25-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL252040 ~ 80-10 ~ 25-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2520-34 ~ 79.910 ~ 25-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL252240 ~ 80-10 ~ 25-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2522-34 ~ 79.910 ~ 25-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL252540 ~ 80-10 ~ 25-6 ~ 250 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2525-34 ~ 79.910 ~ 25-6 ~ 250 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL28640 ~ 80-12 ~ 28-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL286-34 ~ 79.912 ~ 28-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL28840 ~ 80-12 ~ 28-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL288-34 ~ 79.912 ~ 28-2 ~ 80 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL281040 ~ 80-12 ~ 28-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2810-34 ~ 79.912 ~ 28-3 ~ 100 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL281340 ~ 80-12 ~ 28-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2813-34 ~ 79.912 ~ 28-4 ~ 130 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL281640 ~ 80-12 ~ 28-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2816-34 ~ 79.912 ~ 28-5 ~ 160 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL282040 ~ 80-12 ~ 28-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2820-34 ~ 79.912 ~ 28-6 ~ 200 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL282240 ~ 80-12 ~ 28-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2822-34 ~ 79.912 ~ 28-6 ~ 220 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL282540 ~ 80-12 ~ 28-6 ~ 250 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2825-34 ~ 79.912 ~ 28-6 ~ 250 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL30640 ~ 80-12 ~ 30-2 ~ 60 ~ 90-
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL306-34 ~ 79.912 ~ 30-2 ~ 60 ~ 90-

Loading...

 

Basic Information

Shank type Normal With/without jector With Surface treatment None
Shank (mounting part) shape Double-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.