(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers -for Angular Button Dies-【8 Pieces Per Package】

Spacers -for Angular Button Dies-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

For complete product overview and details on Spacers for Angular Button Dies see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSD6-P[1-3/0.01]
SSD8-P[1-4/0.01]
SSD10-P[2-7/0.01]
SSD13-P[3-9/0.01]
SSD16-P[5-12/0.01]
SSD20-P[7-16/0.01]
SSD22-P[8-18/0.01]
SSD25-P[10-20/0.01]
SSDD8-P[1-4/0.01]-W[1-4/0.01]
SSDD10-P[1.2-7/0.01]-W[1.2-7/0.01]
SSDD13-P[1.5-9/0.01]-W[1.5-9/0.01]
SSDD16-P[2-12/0.01]-W[2-12/0.01]
SSDD20-P[3-16/0.01]-W[3-16/0.01]
SSDD22-P[3-20/0.01]-W[3-20/0.01]
SSDD25-P[3-20/0.01]-W[3-20/0.01]
SSDE8-P[1-4/0.01]-W[1-4/0.01]
SSDE10-P[1.2-7/0.01]-W[1.2-7/0.01]
SSDE13-P[1.5-9/0.01]-W[1.5-9/0.01]
SSDE16-P[2-12/0.01]-W[2-12/0.01]
SSDE20-P[3-16/0.01]-W[3-16/0.01]
SSDE22-P[3-20/0.01]-W[3-20/0.01]
SSDE25-P[3-20/0.01]-W[3-20/0.01]
SSDG8-P[1-5/0.01]-W[1-5/0.01]
SSDG10-P[1.2-7/0.01]-W[1.2-7/0.01]
SSDG13-P[1.5-9/0.01]-W[1.5-9/0.01]
SSDG16-P[2-12/0.01]-W[2-12/0.01]
SSDG20-P[3-16/0.01]-W[3-16/0.01]
SSDG25-P[3-20/0.01]-W[3-20/0.01]
SSDR8-P[1-4/0.01]-W[1-4/0.01]-R[0.2-20/0.01]
SSDR10-P[1.2-7/0.01]-W[1.2-7/0.01]-R[0.15-20/0.01]
SSDR13-P[1.5-9/0.01]-W[1.5-9/0.01]-R[0.2-20/0.01]
SSDR16-P[2-12/0.01]-W[2-12/0.01]-R[0.15-20/0.01]
SSDR20-P[3-16/0.01]-W[3-16/0.01]-R[0.15-20/0.01]
SSDR22-P[3-20/0.01]-W[3-20/0.01]-R[0.15-9.99/0.01]
SSDR25-P[3-20/0.01]-W[3-20/0.01]-R[0.2-20/0.01]
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Outer diameter)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A61 ~ 3--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A81 ~ 4--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A102 ~ 7--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A133 ~ 9--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A165 ~ 12--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A207 ~ 16--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A228 ~ 18--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10A2510 ~ 20--

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D81 ~ 4-1 ~ 4

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D101.2 ~ 7-1.2 ~ 7

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D131.5 ~ 9-1.5 ~ 9

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D162 ~ 12-2 ~ 12

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D203 ~ 16-3 ~ 16

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R223 ~ 20-3 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10D253 ~ 20-3 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E81 ~ 4-1 ~ 4

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E101.2 ~ 7-1.2 ~ 7

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E131.5 ~ 9-1.5 ~ 9

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E162 ~ 12-2 ~ 12

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E203 ~ 16-3 ~ 16

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G223 ~ 20-3 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E253 ~ 20-3 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G81 ~ 5-1 ~ 5

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G101.2 ~ 7-1.2 ~ 7

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G131.5 ~ 9-1.5 ~ 9

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G162 ~ 12-2 ~ 12

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G203 ~ 16-3 ~ 16

8 Pieces Per Package

1 Pack(s)

10 Days or more

10G253 ~ 20-3 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R81 ~ 40.2 ~ 201 ~ 4

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R101.2 ~ 70.15 ~ 201.2 ~ 7

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R131.5 ~ 90.2 ~ 201.5 ~ 9

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R162 ~ 120.15 ~ 202 ~ 12

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R203 ~ 160.15 ~ 203 ~ 16

8 Pieces Per Package

1 Pack(s)

10 Days or more

10E223 ~ 200.15 ~ 9.993 ~ 20

8 Pieces Per Package

1 Pack(s)

10 Days or more

10R253 ~ 200.2 ~ 203 ~ 20

Loading...

  1. 1
 

Basic Information

Scrap retention None Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.