(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Product Shooters

Product Shooters

Move the mouse over the image to zoom

  • Product Shooters
  • Product Shooters
  • Product Shooters
  • Product Shooters
  • Volume Discount

Scrap Clogging Countermeasure: No
Scrap Retention: None
For complete product overview and details on Product Shooters see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WST15
WST20
WST27
WST33
WST40
WST45
WSTH15
WSTH20
WSTH27
WSTH33
WSTH40
WSTH45
WSTHK15
WSTHK20
WSTHK27
WSTHK33
WSTHK40
WSTHK45
WSTJ15
WSTJ20
WSTJ27
WSTJ33
WSTJ40
WSTJ45
WSTK15
WSTK20
WSTK27
WSTK33
WSTK40
WSTK45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSales form D (Joint inner diameter)
(mm)
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set15
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set20
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set27
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set33
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set40
1 Piece(s)Available

10 Days or more

10Joint + Standard holder set45
1 Piece(s)Available

10 Days or more

10Standard holder only15
1 Piece(s)Available

10 Days or more

10Standard holder only20
1 Piece(s)Available

10 Days or more

10Standard holder only27
1 Piece(s)Available

10 Days or more

10Standard holder only33
1 Piece(s)Available

10 Days or more

10Standard holder only40
1 Piece(s)Available

10 Days or more

10Standard holder only45
1 Piece(s)Available

10 Days or more

10Compact holder only15
1 Piece(s)Available

10 Days or more

10Compact holder only20
1 Piece(s)Available

10 Days or more

10Compact holder only27
1 Piece(s)Available

10 Days or more

10Compact holder only33
1 Piece(s)Available

10 Days or more

10Compact holder only40
1 Piece(s)Available

10 Days or more

10Compact holder only45
1 Piece(s)Available

10 Days or more

10Only joints15
1 Piece(s)Available

10 Days or more

10Only joints20
1 Piece(s)Available

10 Days or more

10Only joints27
1 Piece(s)Available

10 Days or more

10Only joints33
1 Piece(s)Available

10 Days or more

10Only joints40
1 Piece(s)Available

10 Days or more

10Only joints45
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set15
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set20
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set27
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set33
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set40
1 Piece(s)Available

10 Days or more

10Joint + Compact holder set45
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSales form D (Joint inner diameter)
(mm)

Loading...

  1. 1

Basic Information

Scrap retention None Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.