(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Dies Configurable Size -Straight Type- (Part Numbers)

Button Dies Configurable Size -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Inner Shape: Regular
•Material: SKD11 Equivalent (D2)
•Shank Diameter D Tolerance: n5

  • PRESS-FIT
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FMSD6-[16-40/0.1]-P[1-3.2/0.01]-S[3-4/1]-G[3-3.6/0.2]
FMSD8-[16-40/0.1]-P[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]
FMSD10-[16-40/0.1]-P[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]
FMSD13-[16-40/0.1]-P[1.5-8.5/0.01]-S[3-8/1]-G[3-9/0.5]
FMSD16-[16-40/0.1]-P[2.5-10.5/0.01]-S[3-8/1]-G[3-11/0.5]
FMSD20-[16-40/0.1]-P[3.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]
FMSD25-[16-40/0.1]-P[5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]
FMSD32-[16-40/0.1]-P[7.5-21/0.01]-S[3-8/1]-G[8-21.5/0.5]
FMSD38-[16-40/0.1]-P[9.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]
FMSD45-[16-40/0.1]-P[12.5-36/0.01]-S[3-8/1]-G[13-36.5/0.5]
FMSD50-[16-40/0.1]-P[16.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]
FMSD56-[16-40/0.1]-P[19-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]
FMSDS10-[40.1-80/0.1]-P[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]
FMSDS13-[40.1-80/0.1]-P[1.5-8.5/0.01]-S[3-10/1]-G[5-9/0.5]
FMSDS16-[40.1-100/0.1]-P[2.5-10.5/0.01]-S[3-10/1]-G[5-11/0.5]
FMSDS20-[40.1-100/0.1]-P[3.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]
FMSDS25-[40.1-100/0.1]-P[5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]
FMSDS32-[40.1-100/0.1]-P[7.5-21/0.01]-S[3-15/1]-G[9-21.5/0.5]
FMSDS38-[40.1-100/0.1]-P[9.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]
FMSDS45-[40.1-100/0.1]-P[12.5-36/0.01]-S[3-20/1]-G[14-36.5/0.5]
FMSDS50-[40.1-100/0.1]-P[16.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]
FMSDS56-[40.1-100/0.1]-P[19-46/0.01]-S[3-20/1]-G[20-46.5/0.5]
FSDD8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.5/0.5]
FSDD10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]
FSDD13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]
FSDD16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]
FSDD20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]
FSDD25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]
FSDD32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]
FSDD38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]
FSDD45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]
FSDD50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]
FSDD56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]
FSDDS10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]
FSDDS13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]
FSDDS16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]
FSDDS20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]
FSDDS25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]
FSDDS32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]
FSDDS38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]
FSDDS45-[40.1-100/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-20/1]-G[14-36.5/0.5]
FSDDS50-[40.1-100/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]
FSDDS56-[40.1-100/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-20/1]-G[20-46.5/0.5]
FSDE8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]
FSDE10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]
FSDE13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]
FSDE16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]
FSDE20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]
FSDE25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]
FSDE32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]
FSDE38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]
FSDE45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]
FSDE50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]
FSDE56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]
FSDES10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]
FSDES13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]
FSDES16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]
FSDES20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]
FSDES25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]
FSDES32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]
FSDES38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]
FSDES45-[40.1-100/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-20/1]-G[14-36.5/0.5]
FSDES50-[40.1-100/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]
FSDES56-[40.1-100/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-20/1]-G[20-46.5/0.5]
FSDG8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]
FSDG10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]
FSDG13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]
FSDG16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]
FSDG20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]
FSDG25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]
FSDG32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]
FSDG38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]
FSDG45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]
FSDG50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]
FSDG56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]
FSDGS10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]
FSDGS13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]
FSDGS16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]
FSDGS20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]
FSDGS25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]
FSDGS32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]
FSDGS38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]
FSDGS45-[40.1-100/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-20/1]-G[14-36.5/0.5]
FSDGS50-[40.1-100/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]
FSDGS56-[40.1-100/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-20/1]-G[20-46.5/0.5]
FSDR8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-R[0.15-2.19/0.01]-S[3-4/1]-G[3-4.8/0.2]
FSDR10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-R[0.15-3.19/0.01]-S[3-6/1]-G[3-6.8/0.2]
FSDR13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-R[0.15-4.24/0.01]-S[3-8/1]-G[3-9/0.5]
FSDR16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-R[0.15-5.24/0.01]-S[3-8/1]-G[3-11/0.5]
FSDR20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-R[0.15-6.24/0.01]-S[3-8/1]-G[4-13/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape L dimension classification D (Shank diameter)
(mm)
G (Undercut diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
S (Length from tip end to undercut)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10RoundL40.0 max.63 ~ 3.616 ~ 401 ~ 3.2-3 ~ 4-
1 Piece(s)

12 Days or more

10RoundL40.0 max.83 ~ 4.816 ~ 401 ~ 4.4-3 ~ 4-
1 Piece(s)

12 Days or more

10RoundL40.0 max.103 ~ 6.816 ~ 401 ~ 6.4-3 ~ 6-
1 Piece(s)

12 Days or more

10RoundL40.0 max.133 ~ 916 ~ 401.5 ~ 8.5-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.163 ~ 1116 ~ 402.5 ~ 10.5-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.204 ~ 1316 ~ 403.5 ~ 12.5-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.255.5 ~ 1716 ~ 405 ~ 16.5-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.328 ~ 21.516 ~ 407.5 ~ 21-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.389.5 ~ 27.516 ~ 409.5 ~ 27-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.4513 ~ 36.516 ~ 4012.5 ~ 36-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.5017 ~ 41.516 ~ 4016.5 ~ 41-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL40.0 max.5619.5 ~ 46.516 ~ 4019 ~ 46-3 ~ 8-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more105 ~ 6.540.1 ~ 801 ~ 6-3 ~ 10-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more135 ~ 940.1 ~ 801.5 ~ 8.5-3 ~ 10-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more165 ~ 1140.1 ~ 1002.5 ~ 10.5-3 ~ 10-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more205 ~ 1340.1 ~ 1003.5 ~ 12.5-3 ~ 12-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more256 ~ 1740.1 ~ 1005 ~ 16.5-3 ~ 12-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more329 ~ 21.540.1 ~ 1007.5 ~ 21-3 ~ 15-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more3811 ~ 27.540.1 ~ 1009.5 ~ 27-3 ~ 15-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more4514 ~ 36.540.1 ~ 10012.5 ~ 36-3 ~ 20-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more5018 ~ 41.540.1 ~ 10016.5 ~ 41-3 ~ 20-
1 Piece(s)

12 Days or more

10RoundL 40.1 or more5620 ~ 46.540.1 ~ 10019 ~ 46-3 ~ 20-
1 Piece(s)

12 Days or more

10RectangleL40.0 max.83 ~ 4.516 ~ 401 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10RectangleL40.0 max.103 ~ 6.816 ~ 401 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10RectangleL40.0 max.133 ~ 916 ~ 401 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.163 ~ 1116 ~ 401 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.204 ~ 1316 ~ 401.5 ~ 12.5-3 ~ 81.5 ~ 12.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.255.5 ~ 1716 ~ 401.5 ~ 16.5-3 ~ 81.5 ~ 16.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.328 ~ 21.516 ~ 402 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10RectangleL40.0 max.389.5 ~ 27.516 ~ 402.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10RectangleL40.0 max.4513 ~ 36.516 ~ 403 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5017 ~ 41.516 ~ 403.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10RectangleL40.0 max.5619.5 ~ 46.516 ~ 404 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more105 ~ 6.540.1 ~ 801 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more135 ~ 940.1 ~ 801 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more165 ~ 1140.1 ~ 1001 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more205 ~ 1340.1 ~ 1001.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more256 ~ 1740.1 ~ 1001.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more329 ~ 21.540.1 ~ 1002 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more3811 ~ 27.540.1 ~ 1002.5 ~ 27-3 ~ 152.5 ~ 27
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more4514 ~ 36.540.1 ~ 1003 ~ 36-3 ~ 203 ~ 36
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more5018 ~ 41.540.1 ~ 1003.5 ~ 41-3 ~ 203.5 ~ 41
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more5620 ~ 46.540.1 ~ 1004 ~ 46-3 ~ 204 ~ 46
1 Piece(s)

12 Days or more

10OblongL40.0 max.83 ~ 4.816 ~ 401 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10OblongL40.0 max.103 ~ 6.816 ~ 401 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10OblongL40.0 max.133 ~ 916 ~ 401 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.163 ~ 1116 ~ 401 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.204 ~ 1316 ~ 401.5 ~ 12.5-3 ~ 81.5 ~ 12.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.255.5 ~ 1716 ~ 401.5 ~ 16.5-3 ~ 81.5 ~ 16.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.328 ~ 21.516 ~ 402 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10OblongL40.0 max.389.5 ~ 27.516 ~ 402.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10OblongL40.0 max.4513 ~ 36.516 ~ 403 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10OblongL40.0 max.5017 ~ 41.516 ~ 403.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10OblongL40.0 max.5619.5 ~ 46.516 ~ 404 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10OblongL 40.1 or more105 ~ 6.540.1 ~ 801 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10OblongL 40.1 or more135 ~ 940.1 ~ 801 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more165 ~ 1140.1 ~ 1001 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more205 ~ 1340.1 ~ 1001.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more256 ~ 1740.1 ~ 1001.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more329 ~ 21.540.1 ~ 1002 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10OblongL 40.1 or more3811 ~ 27.540.1 ~ 1002.5 ~ 27-3 ~ 152.5 ~ 27
1 Piece(s)

12 Days or more

10OblongL 40.1 or more4514 ~ 36.540.1 ~ 1003 ~ 36-3 ~ 203 ~ 36
1 Piece(s)

12 Days or more

10OblongL 40.1 or more5018 ~ 41.540.1 ~ 1003.5 ~ 41-3 ~ 203.5 ~ 41
1 Piece(s)

12 Days or more

10OblongL 40.1 or more5620 ~ 46.540.1 ~ 1004 ~ 46-3 ~ 204 ~ 46
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.83 ~ 4.816 ~ 401 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.103 ~ 6.816 ~ 401 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.133 ~ 916 ~ 401 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.163 ~ 1116 ~ 401 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.204 ~ 1316 ~ 401.5 ~ 12.5-3 ~ 81.5 ~ 12.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.255.5 ~ 1716 ~ 401.5 ~ 16.5-3 ~ 81.5 ~ 16.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.328 ~ 21.516 ~ 402 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.389.5 ~ 27.516 ~ 402.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.4513 ~ 36.516 ~ 403 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.5017 ~ 41.516 ~ 403.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.5619.5 ~ 46.516 ~ 404 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more105 ~ 6.540.1 ~ 801 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more135 ~ 940.1 ~ 801 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more165 ~ 1140.1 ~ 1001 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more205 ~ 1340.1 ~ 1001.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more256 ~ 1740.1 ~ 1001.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more329 ~ 21.540.1 ~ 1002 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more3811 ~ 27.540.1 ~ 1002.5 ~ 27-3 ~ 152.5 ~ 27
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more4514 ~ 36.540.1 ~ 1003 ~ 36-3 ~ 203 ~ 36
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more5018 ~ 41.540.1 ~ 1003.5 ~ 41-3 ~ 203.5 ~ 41
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more5620 ~ 46.540.1 ~ 1004 ~ 46-3 ~ 204 ~ 46
1 Piece(s)

12 Days or more

10Radius rectangleL40.0 max.83 ~ 4.816 ~ 401 ~ 4.40.15 ~ 2.193 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10Radius rectangleL40.0 max.103 ~ 6.816 ~ 401 ~ 6.40.15 ~ 3.193 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10Radius rectangleL40.0 max.133 ~ 916 ~ 401 ~ 8.50.15 ~ 4.243 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10Radius rectangleL40.0 max.163 ~ 1116 ~ 401 ~ 10.50.15 ~ 5.243 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10Radius rectangleL40.0 max.204 ~ 1316 ~ 401.5 ~ 12.50.15 ~ 6.243 ~ 81.5 ~ 12.5

Loading...

 

Basic Information

Shape Straight Inside shape Regular Scrap retention None
Machining to prevent scrap clogging No Material SKD11 Equivalent (D2) Shank diameter D tolerance n5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.