(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angular Button Dies -Straight Type-

Angular Button Dies -Straight Type-

Move the mouse over the image to zoom

•Shape: Straight
•Inner Shape: Angular (taper relief)

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-ASD3-[8,​13]-P[0.3-0.7/0.01]
A-ASD3-[8,​13]-PC[0.71-0.9/0.01]
A-ASD3-LC[10-13/0.1]-P[0.3-0.7/0.01]
A-ASD3-LC[10-13/0.1]-PC[0.71-0.9/0.01]
A-ASD3-SLC[10-13/0.01]-P[0.3-0.7/0.01]
A-ASD3-SLC[10-13/0.01]-PC[0.71-0.9/0.01]
A-ASD4-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1.5/0.01]
A-ASD4-[8,​13,​16,​20,​22,​25,​30]-PC[1.51-1.7/0.01]
A-ASD4-LC[10-30/0.1]-P[0.5-1.5/0.01]
A-ASD4-LC[10-30/0.1]-PC[1.51-1.7/0.01]
A-ASD4-SLC[10-30/0.01]-P[0.5-1.5/0.01]
A-ASD4-SLC[10-30/0.01]-PC[1.51-1.7/0.01]
A-ASD5-[8,​13,​16,​20,​22,​25,​30]-P[0.5-2.5/0.01]
A-ASD5-[8,​13,​16,​20,​22,​25,​30]-PC[2.51-2.7/0.01]
A-ASD5-LC[10-30/0.1]-P[0.5-2.5/0.01]
A-ASD5-LC[10-30/0.1]-PC[2.51-2.7/0.01]
A-ASD5-SLC[10-30/0.01]-P[0.5-2.5/0.01]
A-ASD5-SLC[10-30/0.01]-PC[2.51-2.7/0.01]
A-ASD6-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
A-ASD6-[16,​20,​22,​25,​30,​35]-PC[0.5-0.99/0.01]
A-ASD6-[16,​20,​22,​25,​30,​35]-PC[3.01-3.2/0.01]
A-ASD6-LC[10-35/0.1]-P[1-3/0.01]
A-ASD6-LC[10-35/0.1]-PC[0.5-0.99/0.01]
A-ASD6-LC[10-35/0.1]-PC[3.01-3.2/0.01]
A-ASD6-SLC[10-35/0.01]-P[1-3/0.01]
A-ASD6-SLC[10-35/0.01]-PC[0.5-0.99/0.01]
A-ASD6-SLC[10-35/0.01]-PC[3.01-3.2/0.01]
A-ASD8-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
A-ASD8-[16,​20,​22,​25,​30,​35]-PC[0.5-0.99/0.01]
A-ASD8-[16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]
A-ASD8-LC[10-35/0.1]-P[1-4/0.01]
A-ASD8-LC[10-35/0.1]-PC[0.5-0.99/0.01]
A-ASD8-LC[10-35/0.1]-PC[4.01-4.2/0.01]
A-ASD8-SLC[10-35/0.01]-P[1-4/0.01]
A-ASD8-SLC[10-35/0.01]-PC[0.5-0.99/0.01]
A-ASD8-SLC[10-35/0.01]-PC[4.01-4.2/0.01]
A-ASD10-[16,​20,​22,​25,​30,​35]-P[2-6/0.01]
A-ASD10-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]
A-ASD10-[16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]
A-ASD10-LC[10-35/0.1]-P[2-6/0.01]
A-ASD10-LC[10-35/0.1]-PC[1-1.99/0.01]
A-ASD10-LC[10-35/0.1]-PC[6.01-6.2/0.01]
A-ASD10-SLC[10-35/0.01]-P[2-6/0.01]
A-ASD10-SLC[10-35/0.01]-PC[1-1.99/0.01]
A-ASD10-SLC[10-35/0.01]-PC[6.01-6.2/0.01]
A-ASD13-[16,​20,​22,​25,​30,​35]-P[3-8/0.01]
A-ASD13-[16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]
A-ASD13-[16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]
A-ASD13-LC[10-35/0.1]-P[3-8/0.01]
A-ASD13-LC[10-35/0.1]-PC[1.5-2.99/0.01]
A-ASD13-LC[10-35/0.1]-PC[8.01-8.2/0.01]
A-ASD13-SLC[10-35/0.01]-P[3-8/0.01]
A-ASD13-SLC[10-35/0.01]-PC[1.5-2.99/0.01]
A-ASD13-SLC[10-35/0.01]-PC[8.01-8.2/0.01]
A-ASD16-[16,​20,​22,​25,​30,​35]-P[5-10/0.01]
A-ASD16-[16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]
A-ASD16-[16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]
A-ASD16-LC[10-35/0.1]-P[5-10/0.01]
A-ASD16-LC[10-35/0.1]-PC[2.5-4.99/0.01]
A-ASD16-LC[10-35/0.1]-PC[10.01-10.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
SLC (Full length alteration tolerance change)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/038 ~ 13-0.3 ~ 0.7-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/038 ~ 13--0.71 ~ 0.9----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/03-10 ~ 130.3 ~ 0.7-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/03-10 ~ 13-0.71 ~ 0.9----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/03--0.3 ~ 0.7--10 ~ 13--
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/03---0.71 ~ 0.9-10 ~ 13--
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/048 ~ 30-0.5 ~ 1.5-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/048 ~ 30--1.51 ~ 1.7----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/04-10 ~ 300.5 ~ 1.5-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/04-10 ~ 30-1.51 ~ 1.7----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/04--0.5 ~ 1.5--10 ~ 30--
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/04---1.51 ~ 1.7-10 ~ 30--
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/058 ~ 30-0.5 ~ 2.5-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/058 ~ 30--2.51 ~ 2.7----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/05-10 ~ 300.5 ~ 2.5-----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/05-10 ~ 30-2.51 ~ 2.7----
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/05--0.5 ~ 2.5--10 ~ 30--
1 Piece(s)

10 Days or more

10RoundSKH51 Equivalent (M2)+0.005/05---2.51 ~ 2.7-10 ~ 30--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35-1 ~ 3-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35--0.5 ~ 0.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35--3.01 ~ 3.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 351 ~ 3-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 35-0.5 ~ 0.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 35-3.01 ~ 3.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35-1 ~ 4-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35--0.5 ~ 0.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35--4.01 ~ 4.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 351 ~ 4-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 35-0.5 ~ 0.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 35-4.01 ~ 4.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35-2 ~ 6-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35--1 ~ 1.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35--6.01 ~ 6.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 352 ~ 6-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 35-1 ~ 1.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 35-6.01 ~ 6.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010--2 ~ 6--10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---1 ~ 1.99-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---6.01 ~ 6.2-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01316 ~ 35-3 ~ 8-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01316 ~ 35--1.5 ~ 2.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01316 ~ 35--8.01 ~ 8.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013-10 ~ 353 ~ 8-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013-10 ~ 35-1.5 ~ 2.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013-10 ~ 35-8.01 ~ 8.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013--3 ~ 8--10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013---1.5 ~ 2.99-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/013---8.01 ~ 8.2-10 ~ 35--
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01616 ~ 35-5 ~ 10-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01616 ~ 35--2.5 ~ 4.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01616 ~ 35--10.01 ~ 10.2----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/016-10 ~ 355 ~ 10-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/016-10 ~ 35-2.5 ~ 4.99----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)+0.005/016-10 ~ 35-10.01 ~ 10.2----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
SLC (Full length alteration tolerance change)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Shape Straight Inside shape Angular (taper relief) Scrap retention None
Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.