(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-clogging Button Dies -Headed Type-

Non-clogging Button Dies -Headed Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Tip shape: A
•Inner Shape: Regular
•Machining Prevent Scrap Clogging
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SV-MHD3-[16,​20]-P[0.5-1/0.01]
SV-MHD3-[16,​20]-PC[1.01-1.2/0.01]
SV-MHD4-[16,​20,​22,​25]-P[0.5-2/0.01]
SV-MHD4-[16,​20,​22,​25]-PC[2.01-2.2/0.01]
SV-MHD5-[16,​20,​22,​25]-P[0.5-2.5/0.01]
SV-MHD5-[16,​20,​22,​25]-PC[2.51-2.7/0.01]
SV-MHD6-[16,​20,​22,​25]-P[1-3/0.01]
SV-MHD6-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-MHD6-[16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-MHD8-[16,​20,​22,​25]-P[1-4/0.01]
SV-MHD8-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-MHD8-[16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-MHD10-[16,​20,​22,​25]-P[2-6/0.01]
SV-MHD10-[16,​20,​22,​25]-PC[1-1.99/0.01]
SV-MHD10-[16,​20,​22,​25]-PC[6.01-6.2/0.01]
SV-PMHD6-[16,​20,​22,​25]-P[1-3/0.01]
SV-PMHD6-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-PMHD6-[16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-PMHD8-[16,​20,​22,​25]-P[1-4/0.01]
SV-PMHD8-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-PMHD8-[16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-PMHD10-[16,​20,​22,​25]-P[2-6/0.01]
SV-PMHD10-[16,​20,​22,​25]-PC[1-1.99/0.01]
SV-PMHD10-[16,​20,​22,​25]-PC[6.01-6.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10SKH51 Equivalent316 ~ 200.5 ~ 1-
1 Piece(s)

8 Days or more

10SKH51 Equivalent316 ~ 20-1.01 ~ 1.2
1 Piece(s)

8 Days or more

10SKH51 Equivalent416 ~ 250.5 ~ 2-
1 Piece(s)

8 Days or more

10SKH51 Equivalent416 ~ 25-2.01 ~ 2.2
1 Piece(s)

8 Days or more

10SKH51 Equivalent516 ~ 250.5 ~ 2.5-
1 Piece(s)

8 Days or more

10SKH51 Equivalent516 ~ 25-2.51 ~ 2.7
1 Piece(s)

8 Days or more

10SKD11 Equivalent616 ~ 251 ~ 3-
1 Piece(s)

8 Days or more

10SKD11 Equivalent616 ~ 25-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent616 ~ 25-3.01 ~ 3.2
1 Piece(s)

8 Days or more

10SKD11 Equivalent816 ~ 251 ~ 4-
1 Piece(s)

8 Days or more

10SKD11 Equivalent816 ~ 25-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent816 ~ 25-4.01 ~ 4.2
1 Piece(s)

8 Days or more

10SKD11 Equivalent1016 ~ 252 ~ 6-
1 Piece(s)

8 Days or more

10SKD11 Equivalent1016 ~ 25-1 ~ 1.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent1016 ~ 25-6.01 ~ 6.2
1 Piece(s)

8 Days or more

10Powdered high-speed steel616 ~ 251 ~ 3-
1 Piece(s)

8 Days or more

10Powdered high-speed steel616 ~ 25-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel616 ~ 25-3.01 ~ 3.2
1 Piece(s)

8 Days or more

10Powdered high-speed steel816 ~ 251 ~ 4-
1 Piece(s)

8 Days or more

10Powdered high-speed steel816 ~ 25-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel816 ~ 25-4.01 ~ 4.2
1 Piece(s)

8 Days or more

10Powdered high-speed steel1016 ~ 252 ~ 6-
1 Piece(s)

8 Days or more

10Powdered high-speed steel1016 ~ 25-1 ~ 1.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel1016 ~ 25-6.01 ~ 6.2

Loading...

  1. 1
 

Basic Information

Shape Headed type Tip shape A Inside shape Regular
Scrap retention None Machining to prevent scrap clogging Yes Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.