(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Button Dies Configurable Size -Headed Type-

Scrap Retention Button Dies Configurable Size -Headed Type-

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Regular
•Scrap Retention
•Material: SKD11 Equivalent (D2)
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-FHDD8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDD56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS45-[40.1-100/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-20/1]-G[14-36.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS50-[40.1-100/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDDS56-[40.1-100/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-20/1]-G[20-46.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1-12.5/0.01]-S[3-8/1]-G[4-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDE56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES45-[40.1-100/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-20/1]-G[14-36.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES50-[40.1-100/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-20/1]-G[18-41.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDES56-[40.1-100/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-20/1]-G[20-46.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG8-[16-40/0.1]-P[1-4.4/0.01]-W[1-4.4/0.01]-S[3-4/1]-G[3-4.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG10-[16-40/0.1]-P[1-6.4/0.01]-W[1-6.4/0.01]-S[3-6/1]-G[3-6.8/0.2]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG13-[16-40/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-8/1]-G[3-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG16-[16-40/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-8/1]-G[3-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG20-[16-40/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-8/1]-G[4-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG25-[16-40/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-8/1]-G[5.5-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG32-[16-40/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-8/1]-G[8-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG38-[16-40/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-8/1]-G[9.5-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG45-[16-40/0.1]-P[3-36/0.01]-W[3-36/0.01]-S[3-8/1]-G[13-36.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG50-[16-40/0.1]-P[3.5-41/0.01]-W[3.5-41/0.01]-S[3-8/1]-G[17-41.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDG56-[16-40/0.1]-P[4-46/0.01]-W[4-46/0.01]-S[3-8/1]-G[19.5-46.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS10-[40.1-80/0.1]-P[1-6/0.01]-W[1-6/0.01]-S[3-10/1]-G[5-6.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS13-[40.1-80/0.1]-P[1-8.5/0.01]-W[1-8.5/0.01]-S[3-10/1]-G[5-9/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS16-[40.1-100/0.1]-P[1-10.5/0.01]-W[1-10.5/0.01]-S[3-10/1]-G[5-11/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS20-[40.1-100/0.1]-P[1.5-12.5/0.01]-W[1.5-12.5/0.01]-S[3-12/1]-G[5-13/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS25-[40.1-100/0.1]-P[1.5-16.5/0.01]-W[1.5-16.5/0.01]-S[3-12/1]-G[6-17/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS32-[40.1-100/0.1]-P[2-21/0.01]-W[2-21/0.01]-S[3-15/1]-G[9-21.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
SR-FHDGS38-[40.1-100/0.1]-P[2.5-27/0.01]-W[2.5-27/0.01]-S[3-15/1]-G[11-27.5/0.5]-MT[0.15-8/0.01]-C[0.01-10/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape L dimension classification D (Shank diameter)
(mm)
C (Clearance)
(mm)
G (Undercut diameter)
(mm)
L (L dimension)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
S (Length from tip end to undercut)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

10RectangleL40.0 max.80.01 ~ 103 ~ 4.816 ~ 400.15 ~ 81 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10RectangleL40.0 max.100.01 ~ 103 ~ 6.816 ~ 400.15 ~ 81 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10RectangleL40.0 max.130.01 ~ 103 ~ 916 ~ 400.15 ~ 81 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.160.01 ~ 103 ~ 1116 ~ 400.15 ~ 81 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.200.01 ~ 104 ~ 1316 ~ 400.15 ~ 81.5 ~ 12.5-3 ~ 81.5 ~ 12.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.250.01 ~ 105.5 ~ 1716 ~ 400.15 ~ 81.5 ~ 16.5-3 ~ 81.5 ~ 16.5
1 Piece(s)

12 Days or more

10RectangleL40.0 max.320.01 ~ 108 ~ 21.516 ~ 400.15 ~ 82 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10RectangleL40.0 max.380.01 ~ 109.5 ~ 27.516 ~ 400.15 ~ 82.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10RectangleL40.0 max.450.01 ~ 1013 ~ 36.516 ~ 400.15 ~ 83 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10RectangleL40.0 max.500.01 ~ 1017 ~ 41.516 ~ 400.15 ~ 83.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10RectangleL40.0 max.560.01 ~ 1019.5 ~ 46.516 ~ 400.15 ~ 84 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more100.01 ~ 105 ~ 6.540.1 ~ 800.15 ~ 81 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more130.01 ~ 105 ~ 940.1 ~ 800.15 ~ 81 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more160.01 ~ 105 ~ 1140.1 ~ 1000.15 ~ 81 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more200.01 ~ 105 ~ 1340.1 ~ 1000.15 ~ 81.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more250.01 ~ 106 ~ 1740.1 ~ 1000.15 ~ 81.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more320.01 ~ 109 ~ 21.540.1 ~ 1000.15 ~ 82 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more380.01 ~ 1011 ~ 27.540.1 ~ 1000.15 ~ 82.5 ~ 27-3 ~ 152.5 ~ 27
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more450.01 ~ 1014 ~ 36.540.1 ~ 1000.15 ~ 83 ~ 36-3 ~ 203 ~ 36
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more500.01 ~ 1018 ~ 41.540.1 ~ 1000.15 ~ 83.5 ~ 41-3 ~ 203.5 ~ 41
1 Piece(s)

12 Days or more

10RectangleL 40.1 or more560.01 ~ 1020 ~ 46.540.1 ~ 1000.15 ~ 84 ~ 46-3 ~ 204 ~ 46
1 Piece(s)

12 Days or more

10OblongL40.0 max.80.01 ~ 103 ~ 4.816 ~ 400.15 ~ 81 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10OblongL40.0 max.100.01 ~ 103 ~ 6.816 ~ 400.15 ~ 81 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10OblongL40.0 max.130.01 ~ 103 ~ 916 ~ 400.15 ~ 81 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.160.01 ~ 103 ~ 1116 ~ 400.15 ~ 81 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.200.01 ~ 104 ~ 1316 ~ 400.15 ~ 81.5 ~ 12.5-3 ~ 81 ~ 12.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.250.01 ~ 105.5 ~ 1716 ~ 400.15 ~ 81.5 ~ 16.5-3 ~ 81 ~ 16.5
1 Piece(s)

12 Days or more

10OblongL40.0 max.320.01 ~ 108 ~ 21.516 ~ 400.15 ~ 82 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10OblongL40.0 max.380.01 ~ 109.5 ~ 27.516 ~ 400.15 ~ 82.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10OblongL40.0 max.450.01 ~ 1013 ~ 36.516 ~ 400.15 ~ 83 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10OblongL40.0 max.500.01 ~ 1017 ~ 41.516 ~ 400.15 ~ 83.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10OblongL40.0 max.560.01 ~ 1019.5 ~ 46.516 ~ 400.15 ~ 84 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10OblongL 40.1 or more100.01 ~ 105 ~ 6.540.1 ~ 800.15 ~ 81 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10OblongL 40.1 or more130.01 ~ 105 ~ 940.1 ~ 800.15 ~ 81 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more160.01 ~ 105 ~ 1140.1 ~ 1000.15 ~ 81 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more200.01 ~ 105 ~ 1340.1 ~ 1000.15 ~ 81.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more250.01 ~ 106 ~ 1740.1 ~ 1000.15 ~ 81.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10OblongL 40.1 or more320.01 ~ 109 ~ 21.540.1 ~ 1000.15 ~ 82 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10OblongL 40.1 or more380.01 ~ 1011 ~ 27.540.1 ~ 1000.15 ~ 82.5 ~ 27-3 ~ 152.5 ~ 27
1 Piece(s)

12 Days or more

10OblongL 40.1 or more450.01 ~ 1014 ~ 36.540.1 ~ 1000.15 ~ 83 ~ 36-3 ~ 203 ~ 36
1 Piece(s)

12 Days or more

10OblongL 40.1 or more500.01 ~ 1018 ~ 41.540.1 ~ 1000.15 ~ 83.5 ~ 41-3 ~ 203.5 ~ 41
1 Piece(s)

12 Days or more

10OblongL 40.1 or more560.01 ~ 1020 ~ 46.540.1 ~ 1000.15 ~ 84 ~ 46-3 ~ 204 ~ 46
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.80.01 ~ 103 ~ 4.816 ~ 400.15 ~ 81 ~ 4.4-3 ~ 41 ~ 4.4
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.100.01 ~ 103 ~ 6.816 ~ 400.15 ~ 81 ~ 6.4-3 ~ 61 ~ 6.4
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.130.01 ~ 103 ~ 916 ~ 400.15 ~ 81 ~ 8.5-3 ~ 81 ~ 8.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.160.01 ~ 103 ~ 1116 ~ 400.15 ~ 81 ~ 10.5-3 ~ 81 ~ 10.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.200.01 ~ 104 ~ 1316 ~ 400.15 ~ 81.5 ~ 12.5-3 ~ 81.5 ~ 12.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.250.01 ~ 105.5 ~ 1716 ~ 400.15 ~ 81.5 ~ 16.5-3 ~ 81.5 ~ 16.5
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.320.01 ~ 108 ~ 21.516 ~ 400.15 ~ 82 ~ 21-3 ~ 82 ~ 21
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.380.01 ~ 109.5 ~ 27.516 ~ 400.15 ~ 82.5 ~ 27-3 ~ 82.5 ~ 27
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.450.01 ~ 1013 ~ 36.516 ~ 400.15 ~ 83 ~ 36-3 ~ 83 ~ 36
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.500.01 ~ 1017 ~ 41.516 ~ 400.15 ~ 83.5 ~ 41-3 ~ 83.5 ~ 41
1 Piece(s)

12 Days or more

10Double flatted roundL40.0 max.560.01 ~ 1019.5 ~ 46.516 ~ 400.15 ~ 84 ~ 46-3 ~ 84 ~ 46
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more100.01 ~ 105 ~ 6.540.1 ~ 800.15 ~ 81 ~ 6-3 ~ 101 ~ 6
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more130.01 ~ 105 ~ 940.1 ~ 800.15 ~ 81 ~ 8.5-3 ~ 101 ~ 8.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more160.01 ~ 105 ~ 1140.1 ~ 1000.15 ~ 81 ~ 10.5-3 ~ 101 ~ 10.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more200.01 ~ 105 ~ 1340.1 ~ 1000.15 ~ 81.5 ~ 12.5-3 ~ 121.5 ~ 12.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more250.01 ~ 106 ~ 1740.1 ~ 1000.15 ~ 81.5 ~ 16.5-3 ~ 121.5 ~ 16.5
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more320.01 ~ 109 ~ 21.540.1 ~ 1000.15 ~ 82 ~ 21-3 ~ 152 ~ 21
1 Piece(s)

12 Days or more

10Double flatted roundL 40.1 or more380.01 ~ 1011 ~ 27.540.1 ~ 1000.15 ~ 82.5 ~ 27-3 ~ 152.5 ~ 27

Loading...

 

Basic Information

Shape Headed type Inside shape Regular Scrap retention Yes
Machining to prevent scrap clogging No Material SKD11 Equivalent (D2) Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.