(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Dies -Straight, Economy Type-

Button Dies -Straight, Economy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Straight
•Inner Shape: Economy

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-EMSD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1-3/0.01]
A-EMSD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[0.5-0.99/0.01]
A-EMSD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[3.01-3.2/0.01]
A-EMSD6-LC[10-34.9/0.1]-P[1-3/0.01]
A-EMSD6-LC[10-34.9/0.1]-PC[0.5-0.99/0.01]
A-EMSD6-LC[10-34.9/0.1]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[10-15.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[10-15.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[10-15.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[16.1-19.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[16.1-19.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[16.1-19.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[20.1-21.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[20.1-21.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[20.1-21.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[22.1-24.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[22.1-24.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[22.1-24.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[25.1-29.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[25.1-29.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[25.1-29.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD6-SLC[30.1-34.99/0.01]-P[1-3/0.01]
A-EMSD6-SLC[30.1-34.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD6-SLC[30.1-34.99/0.01]-PC[3.01-3.2/0.01]
A-EMSD8-[16,​20,​22,​25,​28,​30,​32,​35]-P[1-4/0.01]
A-EMSD8-[16,​20,​22,​25,​28,​30,​32,​35]-PC[0.5-0.99/0.01]
A-EMSD8-[16,​20,​22,​25,​28,​30,​32,​35]-PC[4.01-4.2/0.01]
A-EMSD8-LC[10-34.9/0.1]-P[1-4/0.01]
A-EMSD8-LC[10-34.9/0.1]-PC[0.5-0.99/0.01]
A-EMSD8-LC[10-34.9/0.1]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[10-15.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[10-15.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[10-15.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[16.1-19.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[16.1-19.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[16.1-19.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[20.1-21.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[20.1-21.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[20.1-21.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[22.1-24.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[22.1-24.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[22.1-24.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[25.1-29.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[25.1-29.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[25.1-29.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD8-SLC[30.1-34.99/0.01]-P[1-4/0.01]
A-EMSD8-SLC[30.1-34.99/0.01]-PC[0.5-0.99/0.01]
A-EMSD8-SLC[30.1-34.99/0.01]-PC[4.01-4.2/0.01]
A-EMSD10-[16,​20,​22,​25,​28,​30,​32,​35]-P[2-6/0.01]
A-EMSD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.99/0.01]
A-EMSD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[6.01-6.2/0.01]
A-EMSD10-LC[10-34.9/0.1]-P[2-6/0.01]
A-EMSD10-LC[10-34.9/0.1]-PC[1-1.99/0.01]
A-EMSD10-LC[10-34.9/0.1]-PC[6.01-6.2/0.01]
A-EMSD10-SLC[10-15.99/0.01]-P[2-6/0.01]
A-EMSD10-SLC[10-15.99/0.01]-PC[1-1.99/0.01]
A-EMSD10-SLC[10-15.99/0.01]-PC[6.01-6.2/0.01]
A-EMSD10-SLC[16.1-19.99/0.01]-P[2-6/0.01]
A-EMSD10-SLC[16.1-19.99/0.01]-PC[1-1.99/0.01]
A-EMSD10-SLC[16.1-19.99/0.01]-PC[6.01-6.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
SLC (Full length alteration tolerance change)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35-1 ~ 3-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35--0.5 ~ 0.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0616 ~ 35--3.01 ~ 3.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 34.91 ~ 3-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 34.9-0.5 ~ 0.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06-10 ~ 34.9-3.01 ~ 3.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06--1 ~ 3--30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---0.5 ~ 0.99-30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/06---3.01 ~ 3.2-30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35-1 ~ 4-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35--0.5 ~ 0.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/0816 ~ 35--4.01 ~ 4.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 34.91 ~ 4-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 34.9-0.5 ~ 0.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08-10 ~ 34.9-4.01 ~ 4.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-20.1 ~ 21.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-22.1 ~ 24.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-25.1 ~ 29.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08--1 ~ 4--30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---0.5 ~ 0.99-30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/08---4.01 ~ 4.2-30.1 ~ 34.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35-2 ~ 6-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35--1 ~ 1.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/01016 ~ 35--6.01 ~ 6.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 34.92 ~ 6-----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 34.9-1 ~ 1.99----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010-10 ~ 34.9-6.01 ~ 6.2----
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010--2 ~ 6--10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---1 ~ 1.99-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---6.01 ~ 6.2-10 ~ 15.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010--2 ~ 6--16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---1 ~ 1.99-16.1 ~ 19.99--
1 Piece(s)

7 Days or more

10RoundSKD11 Equivalent (D2)+0.005/010---6.01 ~ 6.2-16.1 ~ 19.99--

Loading...

 

Basic Information

Shape Straight Inside shape Economy Scrap retention None
Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.