(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Guide Bushings Extra Long Type -Headed Type- (Part Numbers)

Punch Guide Bushings Extra Long Type -Headed Type-

•Shape: Headed type
•Tip shape: A
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLMHG4-[16,​20]-P[0.8-1.5/0.01]-B[2-10/0.1]
SLMHG4-LC[10-20/0.1]-P[0.8-1.5/0.01]-B[2-10/0.1]
SLMHG5-[16,​20,​25]-P[0.8-2/0.01]-B[2-11/0.1]
SLMHG5-LC[10-25/0.1]-P[0.8-2/0.01]-B[2-11/0.1]
SLMHG6-[16,​20,​25]-P[1-2.5/0.01]-B[2-12/0.1]
SLMHG6-LC[10-25/0.1]-P[1-2.5/0.01]-B[2-12/0.1]
SLMHG8-[16,​20,​25]-P[1-3.5/0.01]-B[2-14/0.1]
SLMHG8-LC[10-25/0.1]-P[1-3.5/0.01]-B[2-14/0.1]
SLMHG10-[16,​20,​25]-P[2-5.5/0.01]-B[2-14/0.1]
SLMHG10-LC[10-25/0.1]-P[2-5.5/0.01]-B[2-14/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D (Shank diameter)
(mm)
B (Guide length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10SKH51 Equivalent42 ~ 1016 ~ 20-0.8 ~ 1.5
1 Piece(s)

10 Days or more

10SKH51 Equivalent42 ~ 10-10 ~ 200.8 ~ 1.5
1 Piece(s)

10 Days or more

10SKH51 Equivalent52 ~ 1116 ~ 25-0.8 ~ 2
1 Piece(s)

10 Days or more

10SKH51 Equivalent52 ~ 11-10 ~ 250.8 ~ 2
1 Piece(s)

10 Days or more

10SKD11 Equivalent62 ~ 1216 ~ 25-1 ~ 2.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent62 ~ 12-10 ~ 251 ~ 2.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent82 ~ 1416 ~ 25-1 ~ 3.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent82 ~ 14-10 ~ 251 ~ 3.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent102 ~ 1416 ~ 25-2 ~ 5.5
1 Piece(s)

10 Days or more

10SKD11 Equivalent102 ~ 14-10 ~ 252 ~ 5.5

Loading...

  1. 1
 

Basic Information

Shape Headed type Tip shape A Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.