(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Straight Punches

Mini Straight Punches

Move the mouse over the image to zoom

•Shank Type: Straight
•Material: SKH51 Equivalent (M2)
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SH1.0-[25,​30,​35,​40,​50]
SH1.0-LC[25-50/0.1]
SH1.1-[25,​30,​35,​40,​50]
SH1.1-LC[25-50/0.1]
SH1.2-[25,​30,​35,​40,​50]
SH1.2-LC[25-50/0.1]
SH1.3-[25,​30,​35,​40,​50]
SH1.3-LC[25-50/0.1]
SH1.4-[25,​30,​35,​40,​50]
SH1.4-LC[25-50/0.1]
SH1.5-[25,​30,​35,​40,​50]
SH1.5-LC[25-50/0.1]
SH1.6-[25,​30,​35,​40,​50]
SH1.6-LC[25-50/0.1]
SH1.7-[25,​30,​35,​40,​50]
SH1.7-LC[25-50/0.1]
SH1.8-[25,​30,​35,​40,​50]
SH1.8-LC[25-50/0.1]
SH1.9-[25,​30,​35,​40,​50]
SH1.9-LC[25-50/0.1]
SH2.0-[25,​30,​35,​40,​50]
SH2.0-LC[25-50/0.1]
SH2.1-[25,​30,​35,​40,​50]
SH2.1-LC[25-50/0.1]
SH2.2-[25,​30,​35,​40,​50]
SH2.2-LC[25-50/0.1]
SH2.3-[25,​30,​35,​40,​50]
SH2.3-LC[25-50/0.1]
SH2.4-[25,​30,​35,​40,​50]
SH2.4-LC[25-50/0.1]
SH2.5-[25,​30,​35,​40,​50]
SH2.5-LC[25-50/0.1]
SH2.6-[25,​30,​35,​40,​50]
SH2.6-LC[25-50/0.1]
SH2.7-[25,​30,​35,​40,​50]
SH2.7-LC[25-50/0.1]
SH2.8-[25,​30,​35,​40,​50]
SH2.8-LC[25-50/0.1]
SH2.9-[25,​30,​35,​40,​50]
SH2.9-LC[25-50/0.1]
SH3.0-[25,​30,​35,​40,​50]
SH3.0-LC[25-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

9 Days or more

101.025 ~ 50-
1 Piece(s)

9 Days or more

101.0-25 ~ 50
1 Piece(s)

9 Days or more

101.125 ~ 50-
1 Piece(s)

9 Days or more

101.1-25 ~ 50
1 Piece(s)

9 Days or more

101.225 ~ 50-
1 Piece(s)

9 Days or more

101.2-25 ~ 50
1 Piece(s)

9 Days or more

101.325 ~ 50-
1 Piece(s)

9 Days or more

101.3-25 ~ 50
1 Piece(s)

9 Days or more

101.425 ~ 50-
1 Piece(s)

9 Days or more

101.4-25 ~ 50
1 Piece(s)

9 Days or more

101.525 ~ 50-
1 Piece(s)

9 Days or more

101.5-25 ~ 50
1 Piece(s)

9 Days or more

101.625 ~ 50-
1 Piece(s)

9 Days or more

101.6-25 ~ 50
1 Piece(s)

9 Days or more

101.725 ~ 50-
1 Piece(s)

9 Days or more

101.7-25 ~ 50
1 Piece(s)

9 Days or more

101.825 ~ 50-
1 Piece(s)

9 Days or more

101.8-25 ~ 50
1 Piece(s)

9 Days or more

101.925 ~ 50-
1 Piece(s)

9 Days or more

101.9-25 ~ 50
1 Piece(s)

9 Days or more

102.025 ~ 50-
1 Piece(s)

9 Days or more

102.0-25 ~ 50
1 Piece(s)

9 Days or more

102.125 ~ 50-
1 Piece(s)

9 Days or more

102.1-25 ~ 50
1 Piece(s)

9 Days or more

102.225 ~ 50-
1 Piece(s)

9 Days or more

102.2-25 ~ 50
1 Piece(s)

9 Days or more

102.325 ~ 50-
1 Piece(s)

9 Days or more

102.3-25 ~ 50
1 Piece(s)

9 Days or more

102.425 ~ 50-
1 Piece(s)

9 Days or more

102.4-25 ~ 50
1 Piece(s)

9 Days or more

102.525 ~ 50-
1 Piece(s)

9 Days or more

102.5-25 ~ 50
1 Piece(s)

9 Days or more

102.625 ~ 50-
1 Piece(s)

9 Days or more

102.6-25 ~ 50
1 Piece(s)

9 Days or more

102.725 ~ 50-
1 Piece(s)

9 Days or more

102.7-25 ~ 50
1 Piece(s)

9 Days or more

102.825 ~ 50-
1 Piece(s)

9 Days or more

102.8-25 ~ 50
1 Piece(s)

9 Days or more

102.925 ~ 50-
1 Piece(s)

9 Days or more

102.9-25 ~ 50
1 Piece(s)

9 Days or more

103.025 ~ 50-
1 Piece(s)

9 Days or more

103.0-25 ~ 50

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Straight Jector None
Material SKH51 Equivalent (M2) Surface treatment None Shank (mounting part) shape Standard
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.