(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Blanking Punches

Blanking Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Material: SKD11 Equivalent
•Shank Mounting Part Shape: Standard
•Shank Diameter D Tolerance: m5
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPCPD8-[35-60/0.1]-P[4.8-7.99/0.01]-V[1.5-4.29/0.01]-B[4-19/0.1]-S[3-10/0.1]-G[2-4.6/0.2]
SPCPD10-[35-60/0.1]-P[4.8-9.99/0.01]-V[1.5-5.3/0.01]-B[4-19/0.1]-S[3-10/0.1]-G[2-5.8/0.2]
SPCPD13-[35-60/0.1]-P[5.8-12.99/0.01]-V[1.5-7/0.01]-B[4-19/0.1]-S[3-10/0.1]-G[2-7.5/0.5]
SPCPD16-[35-60/0.1]-P[9.8-15.99/0.01]-V[2.5-9/0.01]-B[4-25/0.1]-S[3-10/0.1]-G[3-9.5/0.5]
SPCPD20-[35-60/0.1]-P[12.8-19.99/0.01]-V[3.5-11/0.01]-B[4-25/0.1]-S[3-12/0.1]-G[4-11.5/0.5]
SPCPD25-[40-60/0.1]-P[17.8-24.99/0.01]-V[5-14/0.01]-B[4-25/0.1]-S[3-12/0.1]-G[5.5-14.5/0.5]
SPCPD32-[40-60/0.1]-P[19.8-31.99/0.01]-V[7.5-18.5/0.01]-B[4-25/0.1]-S[3-15/0.1]-G[8-19/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
G (Head side hole diameter)
(mm)
S (Tip side hole length)
(mm)
V (Tip side hole diameter)
(mm)
1 Piece(s)

12 Days or more

1084.8 ~ 7.9935 ~ 604 ~ 192 ~ 4.63 ~ 101.5 ~ 4.29
1 Piece(s)

12 Days or more

10104.8 ~ 9.9935 ~ 604 ~ 192 ~ 5.83 ~ 101.5 ~ 5.3
1 Piece(s)

12 Days or more

10135.8 ~ 12.9935 ~ 604 ~ 192 ~ 7.53 ~ 101.5 ~ 7
1 Piece(s)

12 Days or more

10169.8 ~ 15.9935 ~ 604 ~ 253 ~ 9.53 ~ 102.5 ~ 9
1 Piece(s)

12 Days or more

102012.8 ~ 19.9935 ~ 604 ~ 254 ~ 11.53 ~ 123.5 ~ 11
1 Piece(s)

12 Days or more

102517.8 ~ 24.9940 ~ 604 ~ 255.5 ~ 14.53 ~ 125 ~ 14
1 Piece(s)

12 Days or more

103219.8 ~ 31.9940 ~ 604 ~ 258 ~ 193 ~ 157.5 ~ 18.5

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent Surface treatment None Shank (mounting part) shape Standard
Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.