(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Round Stopper Punches Normal, TiCN Coating

Round Stopper Punches Normal, TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Tip shape: A
•Material: Powdered high-speed steel
•Shank Mounting Part Shape: Flange stopper
•Shank Diameter D Tolerance: +0.005/0

  • FLANGE
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-PHTAL4-[40,​50]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PHTAL4-[40,​50]-P[1-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL4-[40,​50]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PHTAL4-[40,​50]-P[1-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL4-LC[40-50/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PHTAL4-LC[40-50/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL4-LC[40-50/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PHTAL4-LC[40-50/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL4-LCT[40-50/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PHTAL4-LCT[40-50/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL4-LCT[40-50/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PHTAL4-LCT[40-50/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL5-[40,​50,​60]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PHTAL5-[40,​50,​60]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL5-[40,​50,​60]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PHTAL5-[40,​50,​60]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-B[2-10/1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-B[11,​12,​13]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[2-10/1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[11,​12,​13]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-BC[2.1-40/0.1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[2-10/1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[11,​12,​13]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-BC[2.1-40/0.1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[2-10/1]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[11,​12,​13]
H-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-BC[2.1-40/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
BC (Tip length change)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
T (Head length)
(mm)
TC (T dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10TiCN41 ~ 240 ~ 502 ~ 6---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 240 ~ 50-2.1 ~ 40--13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 240 ~ 502 ~ 6----13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN41 ~ 240 ~ 50-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN41 ~ 2-2 ~ 6-40 ~ 50-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 2--2.1 ~ 4040 ~ 50-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 2-2 ~ 6-40 ~ 50--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN41 ~ 2--2.1 ~ 4040 ~ 50--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN41 ~ 2-2 ~ 6--40 ~ 5013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 2--2.1 ~ 40-40 ~ 5013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN41 ~ 2-2 ~ 6--40 ~ 50-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN41 ~ 2--2.1 ~ 40-40 ~ 50-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 340 ~ 602 ~ 8---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 340 ~ 60-2.1 ~ 40--13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 340 ~ 602 ~ 8----13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 340 ~ 60-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 3-2 ~ 8-40 ~ 60-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 3--2.1 ~ 4040 ~ 60-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 3-2 ~ 8-40 ~ 60--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 3--2.1 ~ 4040 ~ 60--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 3-2 ~ 8--40 ~ 6013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 3--2.1 ~ 40-40 ~ 6013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN51 ~ 3-2 ~ 8--40 ~ 60-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN51 ~ 3--2.1 ~ 40-40 ~ 60-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 440 ~ 702 ~ 13---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 440 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 440 ~ 702 ~ 13----13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 440 ~ 70-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4-2 ~ 13-40 ~ 70-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4--2.1 ~ 4040 ~ 70-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4-2 ~ 13-40 ~ 70--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4--2.1 ~ 4040 ~ 70--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4-2 ~ 13--40 ~ 7013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4--2.1 ~ 40-40 ~ 7013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4-2 ~ 13--40 ~ 70-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN61.5 ~ 4--2.1 ~ 40-40 ~ 70-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 640 ~ 702 ~ 13---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 640 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 640 ~ 702 ~ 13----13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 640 ~ 70-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 6-2 ~ 13-40 ~ 70-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 6--2.1 ~ 4040 ~ 70-13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 6-2 ~ 13-40 ~ 70--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 6--2.1 ~ 4040 ~ 70--13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 6-2 ~ 13--40 ~ 7013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 6--2.1 ~ 40-40 ~ 7013 ~ 25-
1 Piece(s)

10 Days or more

10TiCN82 ~ 6-2 ~ 13--40 ~ 70-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN82 ~ 6--2.1 ~ 40-40 ~ 70-13.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 702 ~ 10---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 7011 ~ 13---13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 702 ~ 10----13.1 ~ 15.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 7011 ~ 13----13.1 ~ 15.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 70-2.1 ~ 40---13.1 ~ 15.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 702 ~ 10----16.1 ~ 19.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 7011 ~ 13----16.1 ~ 19.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 70-2.1 ~ 40---16.1 ~ 19.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 702 ~ 10----20.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 7011 ~ 13----20.1 ~ 24.9
1 Piece(s)

10 Days or more

10TiCN103 ~ 840 ~ 70-2.1 ~ 40---20.1 ~ 24.9

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Tip shape A Material Powdered high-speed steel Shank (mounting part) shape Flange stopper
Shank diameter D tolerance +0.005/0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.