(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches for Heavy Load Configurable full length, Fixed B type

Jector Punches for Heavy Load Configurable full length, Fixed B type

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-LFAPJAL8-[70-130/0.1]-P[4-7.99/0.01]
A-LFAPJAL10-[70-130/0.1]-P[5-9.99/0.01]
A-LFAPJAL13-[70-130/0.1]-P[6-12.99/0.01]
A-LFAPJAL16-[80-130/0.1]-P[10-15.99/0.01]
A-LFAPJAL20-[80-130/0.1]-P[13-19.99/0.01]
A-LFAPJAL25-[80-130/0.1]-P[18-24.99/0.01]
A-LFAPJAS8-[60-130/0.1]-P[4-7.99/0.01]
A-LFAPJAS10-[60-130/0.1]-P[5-9.99/0.01]
A-LFAPJAS13-[60-130/0.1]-P[6-12.99/0.01]
A-LFAPJAS16-[70-130/0.1]-P[10-15.99/0.01]
A-LFAPJAS20-[70-130/0.1]-P[13-19.99/0.01]
A-LFAPJAS25-[70-130/0.1]-P[18-24.99/0.01]
A-LFAPJDL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJDL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJDL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJDL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJDL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJDL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJDS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJDS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJDS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJDS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJDS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJDS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJEL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJEL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJEL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJEL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJEL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJEL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJES8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJES10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJES13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJES16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJES20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJES25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJGL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJGL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJGL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJGL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJGL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJGL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJGS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]
A-LFAPJGS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]
A-LFAPJGS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]
A-LFAPJGS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]
A-LFAPJGS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]
A-LFAPJGS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]
A-LFAPJRL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]-R[0.15-3.98/0.01]
A-LFAPJRL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]-R[0.15-4.98/0.01]
A-LFAPJRL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01]
A-LFAPJRL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01]
A-LFAPJRL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01]
A-LFAPJRL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01]
A-LFAPJRS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]-R[0.15-3.98/0.01]
A-LFAPJRS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]-R[0.15-4.98/0.01]
A-LFAPJRS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01]
A-LFAPJRS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01]
A-LFAPJRS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01]
A-LFAPJRS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L84 ~ 7.9970 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L105 ~ 9.9970 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L136 ~ 12.9970 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.9980 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.9980 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.9980 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S84 ~ 7.9960 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S105 ~ 9.9960 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S136 ~ 12.9960 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S1610 ~ 15.9970 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S2013 ~ 19.9970 ~ 130--
1 Piece(s)

7 Days or more

10Standard typeRound+0.005/0S2518 ~ 24.9970 ~ 130--
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.9970 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.9970 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.9970 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L1610 ~ 15.9980 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L2013 ~ 19.9980 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0L2518 ~ 24.9980 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.9960 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S105 ~ 9.9960 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S136 ~ 12.9960 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S1610 ~ 15.9970 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S2013 ~ 19.9970 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangle+0.005/0S2518 ~ 24.9970 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L84 ~ 7.9970 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L105 ~ 9.9970 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L136 ~ 12.9970 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L1610 ~ 15.9980 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L2013 ~ 19.9980 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0L2518 ~ 24.9980 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S84 ~ 7.9960 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S105 ~ 9.9960 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S136 ~ 12.9960 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S1610 ~ 15.9970 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S2013 ~ 19.9970 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblong+0.005/0S2518 ~ 24.9970 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L84 ~ 7.9970 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L105 ~ 9.9970 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L136 ~ 12.9970 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L1610 ~ 15.9980 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L2013 ~ 19.9980 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0L2518 ~ 24.9980 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S84 ~ 7.9960 ~ 130-3 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S105 ~ 9.9960 ~ 130-3 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S136 ~ 12.9960 ~ 130-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S1610 ~ 15.9970 ~ 130-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S2013 ~ 19.9970 ~ 130-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted round+0.005/0S2518 ~ 24.9970 ~ 130-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L84 ~ 7.9970 ~ 1300.15 ~ 3.983 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L105 ~ 9.9970 ~ 1300.15 ~ 4.983 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L136 ~ 12.9970 ~ 1300.15 ~ 6.486 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L1610 ~ 15.9980 ~ 1300.15 ~ 7.986 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L2013 ~ 19.9980 ~ 1300.15 ~ 9.986 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0L2518 ~ 24.9980 ~ 1300.15 ~ 12.486 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S84 ~ 7.9960 ~ 1300.15 ~ 3.983 ~ 7.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S105 ~ 9.9960 ~ 1300.15 ~ 4.983 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S136 ~ 12.9960 ~ 1300.15 ~ 6.486 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S1610 ~ 15.9970 ~ 1300.15 ~ 7.986 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S2013 ~ 19.9970 ~ 1300.15 ~ 9.986 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangle+0.005/0S2518 ~ 24.9970 ~ 1300.15 ~ 12.486 ~ 24.97

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment None Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.