(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quill Shoulder Punches - Double-Stepped

Quill Shoulder Punches - Double-Stepped

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Double-stepped
•Jector : None
•Tip shape : Round
•Material : SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Double Stepped Shoulder Punches - Quill Type (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHTWA1.6-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-PHTWA1.6-LC[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-PHTWA1.6-LCT[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-PHTWA1.6-LMT[20-49.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-PHTWA2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-PHTWA2.0-LC[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-PHTWA2.0-LCT[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-PHTWA2.0-LMT[20-49.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-PHTWA2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-PHTWA2.5-LC[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-PHTWA2.5-LCT[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-PHTWA2.5-LMT[20-49.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-SHTWA1.6-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-SHTWA1.6-LC[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-SHTWA1.6-LCT[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-SHTWA1.6-LMT[20-49.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
A-SHTWA2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-SHTWA2.0-LC[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-SHTWA2.0-LCT[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-SHTWA2.0-LMT[20-49.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
A-SHTWA2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-SHTWA2.5-LC[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-SHTWA2.5-LCT[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
A-SHTWA2.5-LMT[20-49.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
PHTWA1.6-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
PHTWA1.6-LC[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
PHTWA1.6-LCT[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
PHTWA1.6-LMT[20-49.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
PHTWA2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
PHTWA2.0-LC[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
PHTWA2.0-LCT[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
PHTWA2.0-LMT[20-49.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
PHTWA2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
PHTWA2.5-LC[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
PHTWA2.5-LCT[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
PHTWA2.5-LMT[20-49.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
SHTWA1.6-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
SHTWA1.6-LC[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
SHTWA1.6-LCT[20-59.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
SHTWA1.6-LMT[20-49.9/0.1]-P[0.3-1.56/0.01]-B[1-10/0.1]-V[0.31-1.59/0.01]-F[2-20/0.1]
SHTWA2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
SHTWA2.0-LC[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
SHTWA2.0-LCT[20-59.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
SHTWA2.0-LMT[20-49.9/0.1]-P[0.5-1.96/0.01]-B[1-10/0.1]-V[0.51-1.99/0.01]-F[2-20/0.1]
SHTWA2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
SHTWA2.5-LC[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
SHTWA2.5-LCT[20-59.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
SHTWA2.5-LMT[20-49.9/0.1]-P[0.8-2.46/0.01]-B[1-10/0.1]-V[0.51-2.99/0.01]-F[2-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
V (Second step tip diameter)
(mm)
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.60.3 ~ 1.5620 ~ 501 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 2020 ~ 59.9--0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.00.5 ~ 1.9620 ~ 501 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 2020 ~ 59.9--0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.50.8 ~ 2.4620 ~ 501 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 3520 ~ 59.9--0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/01.60.3 ~ 1.5620 ~ 501 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 2020 ~ 59.9--0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/01.60.3 ~ 1.56-1 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.00.5 ~ 1.9620 ~ 501 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 2020 ~ 59.9--0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.00.5 ~ 1.96-1 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.50.8 ~ 2.4620 ~ 501 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 3520 ~ 59.9--0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)+0.005/02.50.8 ~ 2.46-1 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51.60.3 ~ 1.5620 ~ 601 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51.60.3 ~ 1.56-1 ~ 102 ~ 2020 ~ 59.9--0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51.60.3 ~ 1.56-1 ~ 102 ~ 20-20 ~ 59.9-0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51.60.3 ~ 1.56-1 ~ 102 ~ 20--20 ~ 49.90.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.00.5 ~ 1.9620 ~ 601 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.00.5 ~ 1.96-1 ~ 102 ~ 2020 ~ 59.9--0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.00.5 ~ 1.96-1 ~ 102 ~ 20-20 ~ 59.9-0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.00.5 ~ 1.96-1 ~ 102 ~ 20--20 ~ 49.90.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.50.8 ~ 2.4620 ~ 601 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.50.8 ~ 2.46-1 ~ 102 ~ 3520 ~ 59.9--0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.50.8 ~ 2.46-1 ~ 102 ~ 35-20 ~ 59.9-0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52.50.8 ~ 2.46-1 ~ 102 ~ 35--20 ~ 49.90.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m51.60.3 ~ 1.5620 ~ 601 ~ 102 ~ 20---0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m51.60.3 ~ 1.56-1 ~ 102 ~ 2020 ~ 59.9--0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m51.60.3 ~ 1.56-1 ~ 102 ~ 20-20 ~ 59.9-0.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m51.60.3 ~ 1.56-1 ~ 102 ~ 20--20 ~ 49.90.31 ~ 1.59
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.00.5 ~ 1.9620 ~ 601 ~ 102 ~ 20---0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.00.5 ~ 1.96-1 ~ 102 ~ 2020 ~ 59.9--0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.00.5 ~ 1.96-1 ~ 102 ~ 20-20 ~ 59.9-0.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.00.5 ~ 1.96-1 ~ 102 ~ 20--20 ~ 49.90.51 ~ 1.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.50.8 ~ 2.4620 ~ 601 ~ 102 ~ 35---0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.50.8 ~ 2.46-1 ~ 102 ~ 3520 ~ 59.9--0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.50.8 ~ 2.46-1 ~ 102 ~ 35-20 ~ 59.9-0.51 ~ 2.99
1 Piece(s)

8 Days or more

10SKH51 Equivalent (M2)m52.50.8 ~ 2.46-1 ~ 102 ~ 35--20 ~ 49.90.51 ~ 2.99

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Double-stepped Jector None
Tip shape Round Surface treatment None Shank (mounting part) shape Standard
T (Head thickness/plate thickness)(mm) 3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.