(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - Large Diameter Pins, Lapping Option (Part Numbers)

Ejector Punches - Large Diameter Pins, Lapping Option

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ejector Punches - Large Diameter Pins, Lapping Option
  • Ejector Punches - Large Diameter Pins, Lapping Option
  • Ejector Punches - Large Diameter Pins, Lapping Option

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Large-diameter pin type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2)
For complete product overview and details on Jector Punches - Normal and Lapping with Large Diameter Pins (MISUMI) see the sections below:

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-SJFAL8-[50-100/10]-P[5-7.99/0.001]
L-SJFAL8-[50-100/10]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[33-49.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[50.1-59.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[60.1-69.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[70.1-79.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[80.1-89.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LC[90.1-99.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LC[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[33-49.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[50.1-59.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[60.1-69.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[70.1-79.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[80.1-89.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LCT[90.1-99.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LCT[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[33-49.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[50.1-59.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[60.1-69.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[70.1-79.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[80.1-89.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL8-LMT[90.1-99.9/0.1]-P[5-7.99/0.001]
L-SJFAL8-LMT[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-[50-100/10]-P[5-9.99/0.001]
L-SJFAL10-[50-100/10]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[33-49.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[50.1-59.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[60.1-69.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[70.1-79.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[80.1-89.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LC[90.1-99.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LC[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[33-49.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[50.1-59.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[60.1-69.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[70.1-79.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[80.1-89.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LCT[90.1-99.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LCT[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[33-49.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[33-49.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[50.1-59.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[50.1-59.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[60.1-69.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[60.1-69.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[70.1-79.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[70.1-79.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[80.1-89.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[80.1-89.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL10-LMT[90.1-99.9/0.1]-P[5-9.99/0.001]
L-SJFAL10-LMT[90.1-99.9/0.1]-PC[4.5-4.99/0.001]
L-SJFAL13-[50-100/10]-P[8-12.99/0.001]
L-SJFAL13-[50-100/10]-PC[7-7.99/0.001]
L-SJFAL13-LC[33-49.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[33-49.9/0.1]-PC[7-7.99/0.001]
L-SJFAL13-LC[50.1-59.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[50.1-59.9/0.1]-PC[7-7.99/0.001]
L-SJFAL13-LC[60.1-69.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[60.1-69.9/0.1]-PC[7-7.99/0.001]
L-SJFAL13-LC[70.1-79.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[70.1-79.9/0.1]-PC[7-7.99/0.001]
L-SJFAL13-LC[80.1-89.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[80.1-89.9/0.1]-PC[7-7.99/0.001]
L-SJFAL13-LC[90.1-99.9/0.1]-P[8-12.99/0.001]
L-SJFAL13-LC[90.1-99.9/0.1]-PC[7-7.99/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundLappingL8-50 ~ 100---4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-33 ~ 49.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--33 ~ 49.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-50.1 ~ 59.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--50.1 ~ 59.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-60.1 ~ 69.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--60.1 ~ 69.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-70.1 ~ 79.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--70.1 ~ 79.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-80.1 ~ 89.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--80.1 ~ 89.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99-90.1 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundLappingL8--90.1 ~ 99.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--33 ~ 49.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---33 ~ 49.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--50.1 ~ 59.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---50.1 ~ 59.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--60.1 ~ 69.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---60.1 ~ 69.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--70.1 ~ 79.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---70.1 ~ 79.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--80.1 ~ 89.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---80.1 ~ 89.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99--90.1 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundLappingL8---90.1 ~ 99.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---33 ~ 49.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----33 ~ 49.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---50.1 ~ 59.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----50.1 ~ 59.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---60.1 ~ 69.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----60.1 ~ 69.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---70.1 ~ 79.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----70.1 ~ 79.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---80.1 ~ 89.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----80.1 ~ 89.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL85 ~ 7.99---90.1 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundLappingL8----90.1 ~ 99.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundLappingL10-50 ~ 100---4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-33 ~ 49.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--33 ~ 49.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-50.1 ~ 59.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--50.1 ~ 59.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-60.1 ~ 69.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--60.1 ~ 69.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-70.1 ~ 79.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--70.1 ~ 79.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-80.1 ~ 89.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--80.1 ~ 89.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99-90.1 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundLappingL10--90.1 ~ 99.9--4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--33 ~ 49.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---33 ~ 49.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--50.1 ~ 59.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---50.1 ~ 59.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--60.1 ~ 69.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---60.1 ~ 69.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--70.1 ~ 79.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---70.1 ~ 79.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--80.1 ~ 89.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---80.1 ~ 89.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99--90.1 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundLappingL10---90.1 ~ 99.9-4.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---33 ~ 49.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----33 ~ 49.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---50.1 ~ 59.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----50.1 ~ 59.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---60.1 ~ 69.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----60.1 ~ 69.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---70.1 ~ 79.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----70.1 ~ 79.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---80.1 ~ 89.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----80.1 ~ 89.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL105 ~ 9.99---90.1 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundLappingL10----90.1 ~ 99.94.5 ~ 4.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundLappingL13-50 ~ 100---7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-33 ~ 49.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--33 ~ 49.9--7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-50.1 ~ 59.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--50.1 ~ 59.9--7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-60.1 ~ 69.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--60.1 ~ 69.9--7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-70.1 ~ 79.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--70.1 ~ 79.9--7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-80.1 ~ 89.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--80.1 ~ 89.9--7 ~ 7.99---
1 Piece(s)

7 Days or more

10RoundLappingL138 ~ 12.99-90.1 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundLappingL13--90.1 ~ 99.9--7 ~ 7.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector Large-diameter pin type
Material SKD11 Equivalent (D2) Shank (mounting part) shape Standard Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.