(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - Dicoat® Treatment (Part Numbers)

Ejector Punches - Dicoat® Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Spring reinforced type, Standard type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Jector Punches with Dicoat Treatment (MISUMI) see the sections below:

  • FLANGE
  • SKD11
  • POWDER HSS
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-PJAL4-[50-80/10]-P[1-3.99/0.01]
AT-PJAL4-LC[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LC[40.1-49.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LC[50.1-59.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LC[60.1-69.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LC[70.1-79.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LCT[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LCT[40.1-49.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LCT[50.1-59.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LCT[60.1-69.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LCT[70.1-79.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LMT[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LMT[40.1-49.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LMT[50.1-59.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LMT[60.1-69.9/0.1]-P[1-3.99/0.01]
AT-PJAL4-LMT[70.1-79.9/0.1]-P[1-3.99/0.01]
AT-PJAL5-[50-80/10]-P[2-4.99/0.01]
AT-PJAL5-LC[35-79.9/0.1]-P[2-4.99/0.01]
AT-PJAL5-LCT[35-79.9/0.1]-P[2-4.99/0.01]
AT-PJAL5-LMT[35-79.9/0.1]-P[2-4.99/0.01]
AT-PJAL6-[50-80/10]-P[2-5.99/0.01]
AT-PJAL6-LC[35-79.9/0.1]-P[2-5.99/0.01]
AT-PJAL6-LCT[35-79.9/0.1]-P[2-5.99/0.01]
AT-PJAL6-LMT[35-79.9/0.1]-P[2-5.99/0.01]
AT-PJAL8-[50-100/10]-P[3-7.99/0.01]
AT-PJAL8-LC[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAL8-LCT[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAL8-LMT[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAL10-[50-100/10]-P[3-9.99/0.01]
AT-PJAL10-LC[35-99.9/0.1]-P[3-9.99/0.01]
AT-PJAL10-LCT[35-99.9/0.1]-P[3-9.99/0.01]
AT-PJAL10-LMT[35-99.9/0.1]-P[3-9.99/0.01]
AT-PJAL13-[50-100/10]-P[6-12.99/0.01]
AT-PJAL13-LC[35-99.9/0.1]-P[6-12.99/0.01]
AT-PJAL13-LCT[35-99.9/0.1]-P[6-12.99/0.01]
AT-PJAL13-LMT[35-99.9/0.1]-P[6-12.99/0.01]
AT-PJAS4-[40-80/10]-P[1-3.99/0.01]
AT-PJAS4-LC[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LC[44-49.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LC[54-59.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LC[64-69.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LC[74-79.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LCT[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LCT[44-49.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LCT[54-59.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LCT[64-69.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LCT[74-79.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LMT[35-39.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LMT[44-49.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LMT[54-59.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LMT[64-69.9/0.1]-P[1-3.99/0.01]
AT-PJAS4-LMT[74-79.9/0.1]-P[1-3.99/0.01]
AT-PJAS5-[40-80/10]-P[2-4.99/0.01]
AT-PJAS5-LC[35-39.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LC[44-49.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LC[54-59.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LC[64-69.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LC[74-79.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LCT[35-39.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LCT[44-49.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LCT[54-59.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LCT[64-69.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LCT[74-79.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LMT[35-39.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LMT[44-49.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LMT[54-59.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LMT[64-69.9/0.1]-P[2-4.99/0.01]
AT-PJAS5-LMT[74-79.9/0.1]-P[2-4.99/0.01]
AT-PJAS6-[40-80/10]-P[2-5.99/0.01]
AT-PJAS6-LC[35-39.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LC[44-49.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LC[54-59.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LC[64-69.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LC[74-79.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LCT[35-39.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LCT[44-49.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LCT[54-59.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LCT[64-69.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LCT[74-79.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LMT[35-39.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LMT[44-49.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LMT[54-59.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LMT[64-69.9/0.1]-P[2-5.99/0.01]
AT-PJAS6-LMT[74-79.9/0.1]-P[2-5.99/0.01]
AT-PJAS8-[40-100/10]-P[3-7.99/0.01]
AT-PJAS8-LC[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAS8-LCT[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAS8-LMT[35-99.9/0.1]-P[3-7.99/0.01]
AT-PJAS10-[40-100/10]-P[3-9.99/0.01]
AT-PJAS10-LC[35-99.9/0.1]-P[3-9.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.9950 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-35 ~ 39.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-40.1 ~ 49.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-50.1 ~ 59.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-60.1 ~ 69.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-70.1 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--35 ~ 39.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--40.1 ~ 49.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--50.1 ~ 59.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--60.1 ~ 69.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--70.1 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---35 ~ 39.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---40.1 ~ 49.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---50.1 ~ 59.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---60.1 ~ 69.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---70.1 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.9950 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99-35 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99--35 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99---35 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.9950 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99-35 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99--35 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99---35 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.9950 ~ 100------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99-35 ~ 99.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99--35 ~ 99.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99---35 ~ 99.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.9950 ~ 100------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99-35 ~ 99.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99--35 ~ 99.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99---35 ~ 99.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.9950 ~ 100------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99-35 ~ 99.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99--35 ~ 99.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99---35 ~ 99.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.9940 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-35 ~ 39.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-44 ~ 49.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-54 ~ 59.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-64 ~ 69.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-74 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--35 ~ 39.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--44 ~ 49.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--54 ~ 59.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--64 ~ 69.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--74 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---35 ~ 39.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---44 ~ 49.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---54 ~ 59.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---64 ~ 69.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---74 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.9940 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-35 ~ 39.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-44 ~ 49.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-54 ~ 59.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-64 ~ 69.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-74 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--35 ~ 39.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--44 ~ 49.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--54 ~ 59.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--64 ~ 69.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--74 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---35 ~ 39.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---44 ~ 49.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---54 ~ 59.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---64 ~ 69.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---74 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.9940 ~ 80------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-35 ~ 39.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-44 ~ 49.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-54 ~ 59.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-64 ~ 69.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-74 ~ 79.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--35 ~ 39.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--44 ~ 49.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--54 ~ 59.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--64 ~ 69.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--74 ~ 79.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---35 ~ 39.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---44 ~ 49.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---54 ~ 59.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---64 ~ 69.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---74 ~ 79.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.9940 ~ 100------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99-35 ~ 99.9-----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99--35 ~ 99.9----
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99---35 ~ 99.9---
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.9940 ~ 100------
1 Piece(s)

10 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.99-35 ~ 99.9-----

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Surface treatment Dicoat
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.