(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Punches - Dicoat® Treatment (Part Numbers)

Shoulder Punches - Dicoat® Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Shoulder Punches with Dicoat Treatment (MISUMI) see the sections below:

  • FLANGE
  • SKD11
  • POWDER HSS
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AT-PHAL3-[50-80/10]-P[1-2.99/0.01]
AT-PHAL3-LC[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAL3-LCT[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAL3-LMT[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAL4-[50-80/10]-P[1-3.99/0.01]
AT-PHAL4-LC[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAL4-LCT[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAL4-LMT[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAL5-[50-80/10]-P[2-4.99/0.01]
AT-PHAL5-[50-80/10]-PC[1-1.99/0.01]
AT-PHAL5-LC[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAL5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL5-LCT[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAL5-LCT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL5-LMT[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAL5-LMT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL6-[50-80/10]-P[2-5.99/0.01]
AT-PHAL6-[50-80/10]-PC[1-1.99/0.01]
AT-PHAL6-LC[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL6-LCT[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAL6-LCT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL6-LMT[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAL6-LMT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAL8-[50-100/10]-P[3-7.99/0.01]
AT-PHAL8-[50-100/10]-PC[1.5-2.99/0.01]
AT-PHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL10-[50-100/10]-P[3-9.99/0.01]
AT-PHAL10-[50-100/10]-PC[1.5-2.99/0.01]
AT-PHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAL13-[50-100/10]-P[6-12.99/0.01]
AT-PHAL13-[50-100/10]-PC[3-5.99/0.01]
AT-PHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
AT-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
AT-PHAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]
AT-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
AT-PHAL13-LMT[27-99.9/0.1]-P[6-12.99/0.01]
AT-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
AT-PHAS3-[40-80/10]-P[1-2.99/0.01]
AT-PHAS3-LC[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAS3-LCT[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAS3-LMT[27-79.9/0.1]-P[1-2.99/0.01]
AT-PHAS4-[40-80/10]-P[1-3.99/0.01]
AT-PHAS4-LC[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAS4-LCT[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAS4-LMT[27-79.9/0.1]-P[1-3.99/0.01]
AT-PHAS5-[40-80/10]-P[2-4.99/0.01]
AT-PHAS5-[40-80/10]-PC[1-1.99/0.01]
AT-PHAS5-LC[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAS5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS5-LCT[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAS5-LCT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS5-LMT[27-79.9/0.1]-P[2-4.99/0.01]
AT-PHAS5-LMT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS6-[40-80/10]-P[2-5.99/0.01]
AT-PHAS6-[40-80/10]-PC[1-1.99/0.01]
AT-PHAS6-LC[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS6-LCT[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAS6-LCT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS6-LMT[27-79.9/0.1]-P[2-5.99/0.01]
AT-PHAS6-LMT[27-79.9/0.1]-PC[1-1.99/0.01]
AT-PHAS8-[40-100/10]-P[3-7.99/0.01]
AT-PHAS8-[40-100/10]-PC[1.5-2.99/0.01]
AT-PHAS8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAS8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
AT-PHAS8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS10-[40-100/10]-P[3-9.99/0.01]
AT-PHAS10-[40-100/10]-PC[1.5-2.99/0.01]
AT-PHAS10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAS10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
AT-PHAS10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AT-PHAS13-[40-100/10]-P[6-12.99/0.01]
AT-PHAS13-[40-100/10]-PC[3-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.9950 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.9950 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.9950 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-50 ~ 80---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--27 ~ 79.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---27 ~ 79.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5----27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.9950 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-50 ~ 80---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--27 ~ 79.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---27 ~ 79.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6----27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-50 ~ 100---3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--27 ~ 99.9--3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---27 ~ 99.9-3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13----27 ~ 99.93 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S31 ~ 2.9940 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S31 ~ 2.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S31 ~ 2.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S31 ~ 2.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.9940 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S41 ~ 3.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.9940 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5-40 ~ 80---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5--27 ~ 79.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5---27 ~ 79.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S52 ~ 4.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S5----27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.9940 ~ 80-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S6-40 ~ 80---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99-27 ~ 79.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S6--27 ~ 79.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99--27 ~ 79.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S6---27 ~ 79.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S62 ~ 5.99---27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S6----27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.9940 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S8-40 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S8--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S8---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S83 ~ 7.99---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S8----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.9940 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S10-40 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.99-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S10--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.99--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S10---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S103 ~ 9.99---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S10----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S136 ~ 12.9940 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0S13-40 ~ 100---3 ~ 5.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment Dicoat Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.