(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Punches

Shoulder Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Shoulder Punches (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHAL3-[50-100/10]-P[1-2.99/0.01]
A-PHAL3-[50-100/10]-PC[0.5-0.99/0.01]
A-PHAL3-LC[27-99.9/0.1]-P[1-2.99/0.01]
A-PHAL3-LC[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL3-LCT[27-99.9/0.1]-P[1-2.99/0.01]
A-PHAL3-LCT[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL3-LMT[27-99.9/0.1]-P[1-2.99/0.01]
A-PHAL3-LMT[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL4-[50-100/10]-P[1-3.99/0.01]
A-PHAL4-[50-100/10]-PC[0.5-0.99/0.01]
A-PHAL4-LC[27-99.9/0.1]-P[1-3.99/0.01]
A-PHAL4-LC[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL4-LCT[27-99.9/0.1]-P[1-3.99/0.01]
A-PHAL4-LCT[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL4-LMT[27-99.9/0.1]-P[1-3.99/0.01]
A-PHAL4-LMT[27-99.9/0.1]-PC[0.5-0.99/0.01]
A-PHAL5-[50-100/10]-P[2-4.99/0.01]
A-PHAL5-[50-100/10]-PC[1-1.99/0.01]
A-PHAL5-LC[27-99.9/0.1]-P[2-4.99/0.01]
A-PHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL5-LCT[27-99.9/0.1]-P[2-4.99/0.01]
A-PHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL5-LMT[27-99.9/0.1]-P[2-4.99/0.01]
A-PHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL6-[50-100/10]-P[2-5.99/0.01]
A-PHAL6-[50-100/10]-PC[1-1.99/0.01]
A-PHAL6-LC[27-99.9/0.1]-P[2-5.99/0.01]
A-PHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL6-LCT[27-99.9/0.1]-P[2-5.99/0.01]
A-PHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL6-LMT[27-99.9/0.1]-P[2-5.99/0.01]
A-PHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
A-PHAL8-[50-100/10]-P[3-7.99/0.01]
A-PHAL8-[50-100/10]-PC[1.5-2.99/0.01]
A-PHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
A-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
A-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
A-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL10-[50-100/10]-P[3-9.99/0.01]
A-PHAL10-[50-100/10]-PC[1.5-2.99/0.01]
A-PHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
A-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
A-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
A-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
A-PHAL13-[50-100/10]-P[6-12.99/0.01]
A-PHAL13-[50-100/10]-PC[3-5.99/0.01]
A-PHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
A-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
A-PHAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]
A-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
A-PHAL13-LMT[27-99.9/0.1]-P[6-12.99/0.01]
A-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
A-PHAL16-[60-100/10]-P[10-15.99/0.01]
A-PHAL16-[60-100/10]-PC[5-9.99/0.01]
A-PHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
A-PHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3-50 ~ 100---0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3--27 ~ 99.9--0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3---27 ~ 99.9-0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3----27 ~ 99.90.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4-50 ~ 100---0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4--27 ~ 99.9--0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4---27 ~ 99.9-0.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4----27 ~ 99.90.5 ~ 0.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-50 ~ 100---1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5----27 ~ 99.91 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-50 ~ 100---1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6----27 ~ 99.91 ~ 1.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-50 ~ 100---3 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--27 ~ 99.9--3 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99--27 ~ 99.9-----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---27 ~ 99.9-3 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99---27 ~ 99.9----
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13----27 ~ 99.93 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.9960 ~ 100-------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16-60 ~ 100---5 ~ 9.99---
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.99-27 ~ 99.9------
1 Piece(s)

7 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16--27 ~ 99.9--5 ~ 9.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment None Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support