(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search

Search result of keyword"grip handles"

168Examples  1-10Examples  1 Page
  • No.000079 Grip Mechanism Linkage operated grip mechanism controlled and released by an external force. Conveyors & Material Handling Locating, Positioning...Library Home > No.000079 Grip Mechanism Keyword...search. No.000079 Grip Mechanism Good IDEA...
  • No.000162 Grip and Rotate Feed Mechanism Grip and feed motion with a single cylinder Conveyors & Material Handling Locating, Positioning...Library Home > No.000162 Grip and Rotate Feed Mechanism...search. No.000162 Grip and Rotate Feed Mechanism...
  • No.000089 Dual Position Release Door Door opens two faces by removing screws. Conveyors & Material Handling Locating, Positioning...Safety Handle Product name Handles - Oval...Features Oval Handles easy to grip * Orange colored...
  • No.000147 Laser Height Adjustment Mechanism Simplified Height Adjustment Conveyors & Material Handling Locating, Positioning...name Stationary Handles - with Cylindrical...as an adjustment handle Back to page top...
  • No.000077 Pressure Labeling Fixture Long stroke toggle mechanism Conveyors & Material Handling Locating, Positioning...name Stationary Handles - Offset, Spherical...Material/Surface treatment Grip knob Lever Phenolic...
  • No.000081 No Load Gripping Mechanism No load gripping with a cylinder Conveyors & Material Handling Locating, Positioning...No.000081 No Load Gripping Mechanism Keyword...No.000081 No Load Gripping Mechanism Good IDEA...
  • No.000106 Adjustable Low Profile Cart XY adjustment using flat rollers Conveyors & Material Handling Locating, Positioning...Components T-shapes handle Product name [Threaded]...[Threaded] T-Shaped Handles Part number TSPM80-10-20...
  • No.000016 Continuity Inspection Fixture Spring held surface inspection fixture Conveyors & Material Handling Locating, Positioning...Inspection/Measurement T Shaped Handle Product name T-Shaped...T-Shaped Handles Part number TSPF50-3 Features...
  • No.000019 Scrap Removal Mechanism Simple scrap removal with slide rail Conveyors & Material Handling Locating, Positioning...Back to page top Handle with Mounting Tabs...Tabs Product name Handles - with Mounting Plates...
  • No.000044 Slide Positioning Mechanism Slide positioning mechanism indexed with a ball plunger. Conveyors & Material Handling Locating, Positioning...Positioning/Clamping No.000079 Grip Mechanism Relevant...No.000081 No Load Gripping Mechanism Relevant...
168Examples  1-10Examples  1 Page

Page top