(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search

Search result of keyword"strut posts"

6Examples 
  • No.000257 Direction Distinction Mechanism Can be adjusted freely and can sense the direction of the workpiece using a visual sensor. Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
  • No.000218 Fine Adjustment Mechanism Using Flat Springs Slide Adjustment Utilizing Flat Spring Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
  • No.000052 Workpiece Confirmation Process Workpiece confirmation process with photoelectric sensor. Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
  • No.000101 Rotary Indexing Fixture Possible to temporarily fix rotational position. Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
  • No.000135 Bar-code Reader Stand Easy adjustment setup with repeatability Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
  • No.000049 Workpiece Seating Correction Unit Corners of workpiece are pushed down for seating correction Framing, Support & Posts Casters, Leveling...Leveling Mounts, Posts Doors, Cabinet Hardware Springs...application examples posted without prior notice...
6Examples 

Page top