Post Mounts

Connecting Parts, Support Posts

POST MOUNTS

Structural components, are made of metallic materials and can have different types of assemblies and/or machining. Used to hold a post or axis in a structure, either in a production line or in a machine.


Applications

Post mounts are used in a wide variety of industrial applications, here are just a few examples:


  • Actuator and motor support: Used to fix actuators and motors in automation systems. Provide a solid foundation for mounting and securing these key components, enabling their efficient and precise operation within the automated system.

  • Mounting control panels: Used to fix control panels in automated systems. Provide a robust support for mounting control panels, facilitating access and operation of the automated system.

  • Assembly of robotics components: In the construction of robots and robotic systems to fix and secure various components, such as joints, robotic arms and sensors. Provide a stable platform for the precise assembly of these components, allowing optimal operation of the automated robot.

These are just some of the common applications for post mounts. Their versatility and ability to provide a solid fixation make them useful in the integration and assembly of key components in automated systems.



MISUMI inCAD Library

Example CLTMD20


The assembly shown corresponds to a machine for welding resin
pieces.

The highlighted piece is supporting one of the posts that support a
large part of the structure of the machine.




Flange Types


MISUMI’s post mounts are configurable, making them adaptable to the specific needs of your application. This includes the flange shape, dimensions, material treatment, finishes, among others.

The flange of the supports is one of the main characteristics since it determines the way of fastening to the structure. At MISUMI we can offer a wide variety that can cover most industrial applications.

Bracket Mounting Position

Horizontal

On wall


Bracket Shape

Round

Square

Compact

Compacted Flange Pilot

Square Type

Cylindrical



D

from 6mm to 50mm(3/8” to 1”)




Materials and Finishes


Post mounts can be made from a variety of materials, depending on application requirements and operating conditions.


SUPPORT MATERIAL

  • Low carbon steel
  • Stainless steel
  • 5000 series aluminum alloy

POST MATERIAL

  • 1045 carbon steel or equivalent
  • 304 stainless steel

SURFACE FINISH

  • Not provided
  • BLUING
  • Electroless nickel plating
  • Black anodized
  • Clear anodized


ACCESSORIES

Most of our post mounts include the appropriate
hardware to offer you an ideal support in the
assembly of your structure.

Accessories
Hexagonal head screw
Hex Socket Head Screw (Stainless Steel)
Hexagonal head screw
Hex Socket Head Screw (Stainless Steel))

SINGLE SUPPORT OR SET

Availability of supports for individual sale and in
a set with support and structural post, do not
worry about the compatibility between support
and post.


POST SURFACE TREATMENT

  • Induction hardened
  • Black oxide coating
  • Electroless nickel plating



MISUMI Benefits

  • Configurable components
    Standard and globally valid part number 3D
  • 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
  • Preview
  • Quotations and direct purchases from our online store








Related Products