Caster, Leveling & Cabinet Hardware
KNOBS SCREWS
Mainly used in industrial machinery to facilitate control and manipulation in manual movements. Its main application is in doors for panels, drawers in assembly stations and manual adjustment mechanisms.
Applications
Knobs and screws are used in a wide variety of industrial applications and here are some examples:
- Automatic parameter adjustment: Used to adjust operating parameters such as speed, intensity, temperature and pressure, allowing real-time changes to optimize the process.
- Industrial robot control: Can be used to adjust the trajectories and speeds of industrial robots in automated operations.
- Automated assembly and assembly: In automated production lines, screws are essential for assembling components and products, reducing manual intervention and increasing production speed.
- Position adjustment and alignment: Screws are used in automated positioning systems to precisely adjust and align components, ensuring that are in the correct position.
MISUMI inCAD Library
Example NKOSD8-20
In this example we are using a knob that unscrews from its
counterpart whose two spring hinges ensure that when not in use the door remains closed.


Types


Outside diameter (D)
Default values for the outer diameter.
Length (L)
In the left figure it is possible to set the screw thread length to the desired values.
Thread (M)
For both internal and external threading options, the thread is taken with coarse pitch.
Mounting Methods
Materials and Treatments
MATERIAL
The materials available can be divided into two,
electrically conductive and insulating, metallic
materials are used for heavy duty scenarios.







MISUMI Benefits
- Configurable components
Standard and globally valid part number 3D
- 2D/3D CAD download in different formats (STEP, SolidWorks, CATIA, Inventor, AutoCAD)
- Preview


- Quotations and direct purchases from our online store
Related Products