(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Gas Springs GSU (with Linked System)
MISUMI
•A small-diameter type gas spring that can be used for link system.
•Different load can be selected for the same size and stroke.
Days to Ship: | 6 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
Brand | MISUMI |
---|---|
Product Series | |
CAD |
|
Days to Ship | 6 Days |
Set/single item | Body only |
Outer diameter (D)(mm) | 12 ~ 32 |
Stroke (S)(mm) | 7 ~ 125 |
L Dimension (L)(mm) | 56 ~ 295 |
Initial load(N) | 50 ~ 3200 |
Maximum load(N) | - |
Plate Type | - |
Gas Venting With Hose Linkage | No |
Mounting position (Flange shape) | - |
Body Type | GSU |
Brand | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy