(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Gas Springs(Body Type:GSSC)

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 26 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand

    Gas Springs GSSC (with Linked System)

    Brand

    MISUMI

    Product Series

    Gas Springs GSSC (with Linked System)

    CAD
    • 2D / 3D
    Days to Ship 6 Days or more
    Set/single itemBody only
    Outer diameter (D)(mm)25 ~ 150
    Stroke (S)(mm)6 ~ 50
    L Dimension (L)(mm)61 ~ 270
    Initial load(N)4250 ~ 184100
    Maximum load(N)-
    Plate Type-
    Gas Venting With Hose LinkageYes / No
    Mounting position (Flange shape)-
    Body TypeGSSC
    Brand-

    Loading...

    1. 1

    Related Categories to Gas Springs