(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Gas Springs GSSC (with Linked System)
MISUMI
•Set/Single Item: Body only
•Body Type: GSSC
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
Brand | MISUMI |
---|---|
Product Series | |
CAD |
|
Days to Ship | 6 Days or more |
Set/single item | Body only |
Outer diameter (D)(mm) | 25 ~ 150 |
Stroke (S)(mm) | 6 ~ 50 |
L Dimension (L)(mm) | 61 ~ 270 |
Initial load(N) | 4250 ~ 184100 |
Maximum load(N) | - |
Plate Type | - |
Gas Venting With Hose Linkage | Yes / No |
Mounting position (Flange shape) | - |
Body Type | GSSC |
Brand | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy