(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Springs(Plate Type:FC19・25)

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 26 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand

    配管対応ガススプリング用プレート -縦置きタイプ・上溝円-

    Brand

    MISUMI

    Product Series

    配管対応ガススプリング用プレート -縦置きタイプ・上溝円-

    CAD
    • 2D / 3D
    Days to Ship 8 Days or more
    Set/single itemOnly plates
    Outer diameter (D)(mm)19 ~ 25
    Stroke (S)(mm)-
    L Dimension (L)(mm)44 ~ 50
    Initial load(N)-
    Maximum load(N)-
    Plate TypeFC19・25
    Gas Venting With Hose Linkage-
    Mounting position (Flange shape)Upper groove mounting (Double key flats cutting)
    Body Type-
    BrandMISUMI

    Loading...

    1. 1

    Related Categories to Gas Springs