(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Springs - Square Type -(Shape:Rectangular hourglass shape)

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)

    Square Urethanes for Heavy Loads

    Brand

    MISUMI

    Product Series

    Square Urethanes for Heavy Loads

    CAD
    • 2D / 3D
    Days to Ship 8 Days or more
    Urethane typeUrethanes for heavy loads, shore A90
    ShapeRectangular hourglass shape
    Hole/counterboreHole
    Maximum load(N)18633 ~ 73550
    Max. Elongation(%)30
    L Dimension (L)(mm)62 ~ 143

    Loading...

    1. 1

    Related Categories to Urethane Springs - Square Type -