(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Springs - Square Type -(Urethane type:Urethanes for heavy loads, shore A90)

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)

    Urethane Die Pads

      Square Urethanes for Heavy Loads

        Urethane Die Pads Configurable Full Length Type

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Urethane Die Pads

        Square Urethanes for Heavy Loads

        Urethane Die Pads Configurable Full Length Type

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 8 Days or more 8 Days or more 8 Days or more
        Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90
        ShapePadRectangular hourglass shapePad
        Hole/counterbore-Hole-
        Maximum load(N)-18633 ~ 73550-
        Max. Elongation(%)-30-
        L Dimension (L)(mm)50 ~ 100062 ~ 14325 ~ 1000

        Loading...

        1. 1

        Related Categories to Urethane Springs - Square Type -