(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Springs(Hole/counterbore:Counterbore)

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  • 44 Days or Less
  • 46 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Urethane type
Shape
Hole/counterbore
Maximum load(N)
Max. Elongation(%)
L Dimension (L)(mm)

    Urethanes with Counterbore Configurable Full Length Type

      Urethanes with Counterbore

        Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Urethanes with Counterbore Configurable Full Length Type

          Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore

          Low Repulsion Urethanes with Counterbore Configurable Full Length Type

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more
          Specifications
            • FL100
            • OD50
                Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Low repulsion urethanes, shore A70Low repulsion urethanes, shore A70
                ShapePillar shapePillar shapePillar shapePillar shape
                Hole/counterboreCounterboreCounterboreCounterboreCounterbore
                Maximum load(N)-1275 ~ 5884647 ~ 2824-
                Max. Elongation(%)-2020-
                L Dimension (L)(mm)20 ~ 20025 ~ 4025 ~ 5020 ~ 100

                Loading...

                1. 1

                Related Categories to Urethane Springs