(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates(Special solid lubricant:W/O)

Days to Ship
  • All
  • 8 Days or Less
  • 16 Days or Less
  1. 1
  • Cam Upper Plates -25mm Sintered Type-

    Cam Upper Plates -25mm Sintered Type-

    MISUMI

    •Material: Sintered•Special Solid Lubricant: W/O•W Dimension (width) (mm): 70•Dimension T (thickness) (mm): 25

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Cam Upper Plates -30mm Sintered Type-

    Cam Upper Plates -30mm Sintered Type-

    MISUMI

    •Material: Sintered•Special Solid Lubricant: W/O•W Dimension (width) (mm): 82•Dimension T (thickness) (mm): 30

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Cam Upper Plates -Steel Type CUPSB-

    Cam Upper Plates -Steel Type CUPSB-

    MISUMI

    •Material: S45C•Special Solid Lubricant: W/O•Dimension T (thickness) (mm): 30

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 16 Days

Loading...

  1. 1

Related Categories to Cam Upper Plates