(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches With Locating Dowel Holes(Shank (mounting part) shape:With locating dowel hole)

Days to Ship
  • All
  • 10 Days or Less
  • 15 Days or Less
  1. 1
  • Pilot Punches Configurable type, Normal

    Pilot Punches Configurable type, Normal

    MISUMI

    •Shank Type: Standard•Tip shape: Tapered tip•Material: SKD11 Equivalent (D2)•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches with Locating Dowel Holes Normal

    Pilot Punches with Locating Dowel Holes Normal

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole•Shank Diameter D Tolerance: m5

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches Configurable type, Dicoat treatment

    Pilot Punches Configurable type, Dicoat treatment

    MISUMI

    •Shank Type: Standard•Tip shape: Tapered tip•Material: SKD11 Equivalent (D2)•Surface Treatment: Dicoat•Mounting Plate: Punch plate

    • FLANGE
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches with Locating Dowel Holes TiCN Coating

    Pilot Punches with Locating Dowel Holes TiCN Coating

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Surface Treatment: TiCN (XCN) coating•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches with Locating Dowel Holes HW Coating

    Pilot Punches with Locating Dowel Holes HW Coating

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Surface Treatment: HW coating•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    • HW
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches with Locating Dowel Holes Dicoat treatment

    Pilot Punches with Locating Dowel Holes Dicoat treatment

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Surface Treatment: Dicoat•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Pilot Punches with Locating Dowel Holes DLC Coating

    Pilot Punches with Locating Dowel Holes DLC Coating

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Surface Treatment: DLC (XCD) coating•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    • DLC
    CAD :
    2D / 3D
    Days to Ship: 15 Days or more
  • Pilot Punches with Locating Dowel Holes NW Coating

    Pilot Punches with Locating Dowel Holes NW Coating

    MISUMI

    •Shank Type: Standard•Material: SKD11 Equivalent (D2)•Surface Treatment: DLC + WPC•Mounting Plate: Punch plate•Shank Mounting Part Shape: With locating dowel hole

    • FLANGE
    • SKD11
    • WPC
    • DLC
    CAD :
    2D / 3D
    Days to Ship: 15 Days or more

Loading...

  1. 1

Related Categories to Pilot Punches With Locating Dowel Holes