(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Punch Blanks(Jector:Spring reinforced type)

Days to Ship
  • All
  • 9 Days or Less
  1. 1
  • Jector Punch Blanks

    Jector Punch Blanks

    MISUMI

    •Shank Type: Blank•Shank Mounting Part Shape: Standard•Dimension T (Head thickness/plate thickness) (mm): 5•Specification: Large-diameter pin type

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Days to Ship: 9 Days or more
  • Jector Punches Blanks with Locating Dowel Holes

    Jector Punches Blanks with Locating Dowel Holes

    MISUMI

    •Shank Type: Blank•Material: SKD11 Equivalent (D2)•Shank Mounting Part Shape: With locating dowel hole•Shank Diameter D Tolerance: m5•Dimension T (Head thickness/plate thickness) (mm): 5

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Punch Blanks