(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Date Mark Inserts For Die Cast

Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Product type
How to mount
D (Shaft diameter)(mm)
Material
Characters for engraving

    Date Marked Pins For Die Cast -Regular Type-

      Date Marked Pins For Die Cast -Small Diameter Type-

        Date Marked Pins for Die Cast

          Holders For Date Marked Pin -Small Diameter Type-

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Date Marked Pins For Die Cast -Regular Type-

          Date Marked Pins For Die Cast -Small Diameter Type-

          Date Marked Pins for Die Cast

          Holders For Date Marked Pin -Small Diameter Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 10 Days or more 10 Days or more 10 Days or more 8 Days or more
          Product typeDate marked pinsDate marked pinsDate marked pinsHolder
          How to mountStandardStandardFlangeStandard
          D (Shaft diameter)(mm)8 ~ 126 ~ 88 ~ 126 ~ 8
          Material-DH2FSKD61 / SKD61 (43 to 47 HRC)DH2F
          Characters for engravingNo characters / Year / Month/Day (Top row) / Month/Day (Bottom row) / Free designation (Top row) / Free designation (Bottom row) / Free designation (Top/bottom row)No characters / Year / Month/Day (Top row) / Month/Day (Bottom row) / Free designation (Top row) / Free designation (Bottom row) / Free designation (Top/bottom row)Year-

          Loading...

          1. 1

          Related Categories to Date Mark Inserts For Die Cast