(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Core Pins For Die Cast -Shaft Diameter (P) Designation Type-
MISUMI
•Processing Method: Standard
For complete product overview and details on Core Pins For Die Cast - Shaft Diameter P Selectable see the sections below:
Days to Ship: | 10 Days or more |
---|
Core Pins For Die Cast -Shaft Diameter (D) Selection Type-
MISUMI
•Processing Method: Standard
For complete product overview and details on Core Pins For Die Cast - Shaft Diameter D Selectable see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Processing method |
With/without nitriding |
Tip step shape |
D/P (Shaft diameter)(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | Core Pins For Die Cast -Shaft Diameter (P) Designation Type- | |
CAD |
|
|
Days to Ship | 10 Days or more | 10 Days or more |
Processing method | Standard | Standard |
With/without nitriding | Yes / No | Yes / No |
Tip step shape | No / Tapered / C plane / C plane (Designation) / R | No / C plane / C plane (Designation) / R |
D/P (Shaft diameter)(mm) | - | 4 ~ 18 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy