(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shaft diameter tolerance
D (Shaft diameter)(mm)
L (L dimension)(mm)
Tapped type
  • On Sale Till 15/12/2024

Dowel Pins -Straight/Tapped h7 Type-

    Dowel Pins (Package Products) -Tapped h7 Type-

    Brand

    MISUMI

    MISUMI

    Product Series

    Dowel Pins -Straight/Tapped h7 Type-

    Dowel Pins (Package Products) -Tapped h7 Type-

    CAD
    • 2D / 3D
    • 2D / 3D
    Days to Ship Same day or more

    Show Stock Products

    8 Days or more
    Shaft diameter tolerance0/-0.010 / 0/-0.012 / 0/-0.015 / 0/-0.018 / 0/-0.0210/-0.012 / 0/-0.015
    D (Shaft diameter)(mm)2 ~ 205 ~ 10
    L (L dimension)(mm)6 ~ 15010 ~ 40
    Tapped typeYes / NoYes

    Loading...

    1. 1

    Related Categories to Dowel Pins