(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers, Washers

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Product type
Material
Surface treatment
d/P/V (Hole diameter)(mm)
D (Outer diameter)(mm)
t (Thickness)(mm)

    Washers・Spacers

      Free Washers -Normal・For Countersunk Bolt・Counterbore-

        Washers (For Heat Insulation)/ (Riser Pads)

          Free Washers (For Heat Insulation) -Normal・For Countersunk Bolt・Counterbore-

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Washers・Spacers

          Free Washers -Normal・For Countersunk Bolt・Counterbore-

          Washers (For Heat Insulation)/ (Riser Pads)

          Free Washers (For Heat Insulation) -Normal・For Countersunk Bolt・Counterbore-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship Same day or more

          Show Stock Products

          8 Days or more 8 Days or more 8 Days or more
          Product type-Plain / For countersunk bolt / CounterboreFor countersunk bolt / CounterborePlain / For countersunk bolt / Counterbore
          MaterialS45CS45CSUS416SUS416
          Surface treatment-None / Electroless nickel plated--
          d/P/V (Hole diameter)(mm)4.5 ~ 203 ~ 688 ~ 133 ~ 68
          D (Outer diameter)(mm)10 ~ 505 ~ 10025 ~ 405 ~ 100
          t (Thickness)(mm)3 ~ 101 ~ 5010 ~ 201 ~ 50

          Loading...

          1. 1

          Application example related to this category

          Related Categories to Spacers, Washers