(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screw Plugs -JIS Type・Long Type-
MISUMI
Shape Type: JIS type
For complete product overview and details on Screw Plugs - Long, JIS Type see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Shape Type: Seat type
•Type: With Seating Type
•Plug Type: Screw Plugs
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
M (Nominal Diameter)(mm) |
L dimension (Full length)(mm) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Shape type | Long type / JIS type | Seat type |
M (Nominal Diameter)(mm) | 3 ~ 30 | 6 ~ 33 |
L dimension (Full length)(mm) | 4 ~ 35 | 8 ~ 15 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy