(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Coil Springs -High Deflection- SWR
MISUMI
•Heat Resistance Temperature: 200℃
•Wire Type: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
Coil Springs -Middle Deflection- SWS
MISUMI
•Heat Resistance Temperature: 200℃
•Wire Type: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
Coil Springs -Super High Deflection- SWU
MISUMI
•Heat Resistance Temperature: 200℃
•Wire Type: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
Coil Springs -Ultra High Deflection- SWY
MISUMI
•Heat Resistance Temperature: 200℃
•Wire Type: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
Heat-Proof Wire Springs -WLH (50% Deflection)-
MISUMI
•Heat Resistance Temperature: 200℃
Days to Ship: | Same day or more |
---|
Show Stock Products
Heat-Proof Wire Springs -WMH (40% Deflection) -
MISUMI
•Heat Resistance Temperature: 200℃
Days to Ship: | Same day or more |
---|
Show Stock Products
Heat-Proof Wire Springs -WFH (60% Deflection) -
MISUMI
•Heat Resistance Temperature: 200℃
Days to Ship: | 8 Days or more |
---|
Heat-Proof Wire Springs -WHH (35% Deflection) -
MISUMI
•Heat Resistance Temperature: 200℃
Days to Ship: | 8 Days or more |
---|
Coil Springs -Low Deflection- SWN
MISUMI
•Heat Resistance Temperature: 200℃
•Wire Type: Flat
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Wire type |
D (Diameter)(mm) |
L (L dimension)(mm) |
d (Inner diameter - flat type only) |
Heat resistance temperature |
Spring constant(N/mm) |
Load(N) |
Allowable deflection(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Wire type | Flat | Flat | Flat | Flat | - | - | - | - | Flat |
D (Diameter)(mm) | 10.5 ~ 50 | 10.5 ~ 52 | 10.5 ~ 43 | 11 ~ 42 | 4 ~ 18 | 4 ~ 18 | 4 ~ 18 | 4 ~ 18 | 14.5 ~ 37 |
L (L dimension)(mm) | 15 ~ 400 | 20 ~ 300 | 15 ~ 300 | 20 ~ 300 | 5 ~ 100 | 5 ~ 100 | 5 ~ 100 | 5 ~ 100 | 20 ~ 300 |
d (Inner diameter - flat type only) | 6 ~ 36 | 5.5 ~ 37 | 6 ~ 31 | 7 ~ 31 | - | - | - | - | 8.5 ~ 26 |
Heat resistance temperature | 200℃ | 200℃ | 200℃ | 200℃ | 200℃ | 200℃ | 200℃ | 200℃ | 200℃ |
Spring constant(N/mm) | 1.7 ~ 52.96 | 2.73 ~ 1307 | 1.09 ~ 19.61 | 0.45 ~ 12.07 | 1 ~ 2.9 | 2 ~ 4.9 | 0.5 ~ 1 | 2.9 ~ 14.7 | 6.1 ~ 76.27 |
Load(N) | 78.5 ~ 1324 | 87.2 ~ 1570 | 68.6 ~ 588.4 | 29.4 ~ 392.3 | 2.5 ~ 147.1 | 3.9 ~ 196.1 | 1.5 ~ 58.8 | 5 ~ 514.8 | 274.6 ~ 882.6 |
Allowable deflection(mm) | 7.5 ~ 200 | 8 ~ 120 | 9 ~ 180 | 13 ~ 195 | 2.5 ~ 50 | 2 ~ 40 | 3 ~ 60 | 1.7 ~ 35 | 6 ~ 90 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy