(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Gate Cut Spring

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Wire type
D (Diameter)(mm)
L (L dimension)(mm)
d (Inner diameter - flat type only)
Heat resistance temperature
Spring constant(N/mm)
Load(N)
Allowable deflection(mm)

    Gate Cut Springs -Heat-Resistant 120degree/Heat-Resistant 200degree-

    Brand

    MISUMI

    Product Series

    Gate Cut Springs -Heat-Resistant 120degree/Heat-Resistant 200degree-

    CAD
    • 2D / 3D
    Days to Ship Same day or more

    Show Stock Products

    Wire typeFlat
    D (Diameter)(mm)16 ~ 30
    L (L dimension)(mm)20 ~ 55
    d (Inner diameter - flat type only)9 ~ 17
    Heat resistance temperature120℃ / 200℃
    Spring constant(N/mm)21.8 ~ 61.3
    Load(N)163.4 ~ 784.5
    Allowable deflection(mm)5 ~ 22

    Loading...

    1. 1

    Related Categories to Gate Cut Spring