(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cooling Pipes -Fine Thread Type-
MISUMI
•Clamping Method: Fine thread screw
•Mounting Position: Inside
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Holder Material: Brass
•Clamping Method: Tapered screw
•Mounting Position: Outside
Days to Ship: | 8 Days or more |
---|
Cooling Pipes -Tapered Screw Type・Parallel Screw Type-
MISUMI
•Holder Material: Stainless Steel
•Mounting Position: Inside
•Pipe Material: Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Cooling Pipes -Dowel Pin Type / Flange Type
MISUMI
•Mounting Position: Inside
For complete product overview and details on Cooling Pipes - Dowel Pin, Flange see the sections below:
Days to Ship: | 8 Days or more |
---|
Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type-
MISUMI
•Holder Material: Brass
•Mounting Position: Inside
•Pipe Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Components |
Material (Holder) |
Material (Pipe) |
Clamping method |
D (Pipe diameter)(mm) |
L (L dimension)(mm) |
Mounting position |
Joint type |
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Cooling Pipes -Tapered Screw Type・Parallel Screw Type・Caulking Type- | ||||
CAD |
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Components | - | Rotary joint / Cooling pipes | - | - | - |
Material (Holder) | Brass | Brass | Stainless Steel | Stainless Steel / Brass | Brass |
Material (Pipe) | Brass | Stainless Steel / Brass | Stainless Steel | Stainless Steel / Brass / Oxygen free copper / Phosphorous-deoxidized copper | Stainless Steel |
Clamping method | Fine thread screw | Tapered screw | Parallel pipe thread type | Dowel pin / Flange | Tapered screw / Parallel pipe thread type / Caulking type |
D (Pipe diameter)(mm) | 3 ~ 10 | 3 ~ 6 | 2 ~ 4 | 1.5 ~ 12 | 2 ~ 4 |
L (L dimension)(mm) | 50 ~ 300 | 100 ~ 500 | 150 ~ 300 | 150 ~ 350 | 100 ~ 300 |
Mounting position | Inside | Outside | Inside | Inside | Inside |
Joint type | - | Static type / Rotary type | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy