(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

With Hole Boring

Days to Ship
  • All
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Grade
Bolt hole machining
A (Width)(mm)
B (Length)(mm)
T (Thickness)(mm)
Ejector rod boring
Bolt hole machining for mold installation

    Heat Insulation Sheets Bolt Hole Type

    Brand

    MISUMI

    Product Series

    Heat Insulation Sheets Bolt Hole Type

    CAD
    • 2D / 3D
    Days to Ship 10 Days or more
    GradeStandard / Heat proof / High strength (Standard) / High strength (Plate thickness・High precision) / High temperature proof (Standard) / High temperature proof (Plate thickness・High precision) / Paper bakelite / Cloth bakelite
    Bolt hole machiningNo / 4-hole type / 6-hole type
    A (Width)(mm)45 ~ 800
    B (Length)(mm)36 ~ 600
    T (Thickness)(mm)5 ~ 15
    Ejector rod boring0D / 1D / 2D / 2DA / 3D / 3DA / 4DA / 4DB / 5DA / 5DB
    Bolt hole machining for mold installationThrough hole type / U groove type / No hole

    Loading...

    1. 1

    Related Categories to With Hole Boring