(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Opening Prevention Plates

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Product type
Designation
C/L (Hole pitch)(mm)
B (Width)(mm)
D/d (Hole diameter) S (Slotted hole pitch)(mm)
Safety coloring

    Mold Opening Prevention Plates -Standard Type-

      Mold Opening Prevention Plates -L Dimension Designation Type-

        Mold Opening Prevention Plates -Cut-Out L Dimension Designation Type-

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Mold Opening Prevention Plates -Standard Type-

        Mold Opening Prevention Plates -L Dimension Designation Type-

        Mold Opening Prevention Plates -Cut-Out L Dimension Designation Type-

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship Same day or more

        Show Stock Products

        10 Days or more 10 Days or more
        Product typeStandardL dimension designationCut-out L dimension designation type
        DesignationHole pitch designation / Hole pitch + WidthHole pitch + Width + Hole diameterHole pitch + Width
        C/L (Hole pitch)(mm)15 ~ 13014 ~ 28230 ~ 145
        B (Width)(mm)16 ~ 3816 ~ 3825 ~ 50
        D/d (Hole diameter) S (Slotted hole pitch)(mm)5 ~ 14--
        Safety coloringRed / Yellow / BlackRed / Yellow / Black / No PaintingRed / Yellow / Black

        Loading...

        1. 1

        Related Categories to Mold Opening Prevention Plates