(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Product Classification: Tension links
•Allowable deflection Ratio (%): 32
•Shape: Stepped type
•Maximum Load (n): 657
•Outer Diameter D (mm): 25
Days to Ship: | 8 Days or more |
---|
Tension Links -Stroke Adjusting Type-
MISUMI
•Product Classification: Tension links
•Shape: Stroke adjusting type
Days to Ship: | 10 Days or more |
---|
Tension Links -Long Stroke Type-
MISUMI
•Product Classification: Tension links
•Shape: Long stroke type
Days to Ship: | 10 Days or more |
---|
Tension Links -Stroke Designation Type-
MISUMI
•Product Classification: Tension links
•Shape: Stroke designation type
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product classification |
Shape |
How to mount |
Thickness(mm) |
A (Tension link width)(mm) |
L (Tension link L dimension)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Product classification | Tension links | Tension links | Tension links | Tension links |
Shape | Stepped type | Stroke adjusting type | Long stroke type | Stroke designation type |
How to mount | Fixed side: for socket head cap screw (CB) | - | - | - |
Thickness(mm) | 9 ~ 16 | 9 ~ 16 | 9 ~ 16 | 9 ~ 16 |
A (Tension link width)(mm) | 19 ~ 38 | 19 ~ 38 | 19 ~ 38 | 19 ~ 38 |
L (Tension link L dimension)(mm) | 95 ~ 271 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy