(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Roller Lock Sets -Normal Bushings・Slim Bushings-
MISUMI
Bushing Type: Standard
Components: Set
L Dimension Standard: Standard
For complete product overview and details on Roller Lock Sets - Normal, Slim Bushings see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Components |
L dimension standard |
Max. usable load (2 sets) |
Bushing type |
Heat resistance temperature |
| |
Brand | MISUMI |
Product Series | |
CAD |
|
Days to Ship |
Same day or more
Show Stock Products |
Components | Set / Bushing only |
L dimension standard | Standard / Long |
Max. usable load (2 sets) | 981N / 1961N / 2942N / 5884N / 7845N / 9807N |
Bushing type | Standard / Slim type |
Heat resistance temperature | 80℃ or lower / 150℃ or lower |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy