(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Parting Lock Bushings・-PL Installation Type-
MISUMI
•Component: Bushing
•How Mount: PL face
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Parting Locks -Heat-Resistant・Anti-Wear Type-
MISUMI
•Heat Resistance Temperature: 120℃ or lower
Days to Ship: | Same day or more |
---|
Show Stock Products
Actuator Rods for Parting Lock
MISUMI
For complete product overview and details on Actuator Rods for Parting Lock see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Heat resistance temperature |
Components |
D (Resin sleeve diameter)(mm) |
How to mount |
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Heat resistance temperature | 80℃ or lower | - | - | 120℃ or lower | - |
Components | Set (Resin sleeve & bolt) / Resin sleeve / Bolt | Bushing | Bushing | Resin sleeve / Set (Resin sleeve + Ring + Bolt) / Bolt + Ring | - |
D (Resin sleeve diameter)(mm) | 10 ~ 20 | 10 ~ 20 | 10 ~ 20 | 10 ~ 20 | 10 ~ 20 |
How to mount | - | PL face | Rear face | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy